|
|
|
| |
|
Home
> Stainless Steel Tubing, BPE-Compliant and 3-A Sanitary
|
Sanitary Tubing, BPE-Compliant and 3-A, and Flow Transfer Panels Swagelok® sanitary tubing, available in 1/2 though 6 in. sizes, can be ordered to meet ASME-BPE or 3-A standards. Stainless steel flow transfer panels are available in a variety of standard and custom configurations.
Sanitary Tubing
 |
Specifications Material
Sizes Surface Finish |
316 / 316L stainless steel or 304 / 304L stainless steel 1/2 through 6 in. outside diameter • BPE SFT1 (20 µin. [0.51 µm] max ID; 32 µin. [0.81 µm] max OD) • BPE SFT4 (15 µin. [0.38 µm] max electropolished ID; 32 µin. [0.81 µm] max OD) • Polished ID and OD • Additional surface finishes available. |
More Information Download the Stainless Steel Tubing, BPE-Compliant and 3-A Sanitary catalog. Contact your authorized Swagelok sales and service representative.
Features Tube with polished inside and outside diameter is capped and packaged in polyethylene sleeve. - Tube markings
- Size
- Tubing specification number
- Material type and grade
- Heat code
- Material certifications included
- 316/316L BPE-compliant tubing:
- Borescoped
- Ends prepared for orbital welding
- 1/2 and 3/4 in. BPE-compliant tubing is seamless; all other sizes are welded.
- 3-A sanitary tubing:
- 304/304L and 316/316L stainless steel welded sanitary tubing meets 3-A standards.
- Custom-cut lengths available.
[Back to top]
Flow Transfer Panels
 |
Specifications Material Surface Finish
End Connections • Types
• Sizes Standard Configurations
|
304 or 316L stainless steel Inside and outside diameters polished to 32 µin. (0.81 µm) maximum Ra Kwik-Clamp standard; butt weld, Acme-threaded, John Perry, and Interlock available 11/2 to 3 in. 2 in line, 3 triangle, 3 around 1, 4 square, 4 diamond, 4 around 1, 6 rectangle, 6 around 1, 8 double square, 8 around 1 | More Information Download the Accessories for the Sanitary Industries catalog. Contact your authorized Swagelok sales and service representative.
[Back to top] |
|
|
|
Find a
Sales & Service Center
|
|
Heat Exchanger Tube Plugs—TP Series Swagelok® heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with a minimum installation force.  |
|

 Swagelok Gauges, Transducers, and Flow Control Devices Gauges: Industrial, Process, Safety, Miniature, Low-Pressure, High-Purity Transducers: Industrial, Explosion-Proof, Ultrahigh-Purity |
|
|
|
|