Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Filters and Strainers for the Sanitary Industries
Swagelok® sanitary filters and sanitary strainers enable fast, easy take-down, assembly and cleaning. Inline and side-inlet models are available and convert easily from filters to strainers.


Sanitary filters and sanitary strainers Specifications
Body Material
Filter Media
•  Material



•  Nominal Pore Size
Strainer Overscreen
•  Material
•  Nominal Pore Size
Backup Tube
•  Material
•  Holes per square inch

End Connections 
•  Sizes
•  Types
  
316 stainless steel 

Nonwoven rayon, smooth-weave polyester, cotton cheesecloth, woven nylon or rayon, cotton flannel, woven nylon or polyester
40 to 765 µm

316 stainless steel
73 to 1130 µm

316 SS
9 (1/4 in. perforations)
33 (1/8 in. perforations)

1 to 3 in.
Kwik-Clamp (standard)
Beveled seat (optional)


More Information
Download the Filters and Strainers for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.


Features
  • Remove and replace filter media and strainer overscreens with minimal product loss. 
  • Short and long models available. 
  • Several interchangeable parts for minimized maintenance inventory requirements. 
  • Filter media and strainer overscreens ordered separately.
  • Floor-mount stands and wall-mount brackets available.


Dual and Multiple Sanitary Filter/Strainer Assemblies
Two or more units can be installed in parallel with bypass valves, gauges, or switches, enabling continuous system operation when one unit must be cleaned or serviced.



Find a Sales & Service Center

CR-288 concentration monitor

Swagelok® CR-288® Liquid Concentration Monitor
The Swagelok CR-288 chemical concentration monitor provides real-time, temperature-compensated concentration measurement in a compact, ultrahigh-purity package.
Swagelok flow control devices

Swagelok® Excess Flow Valves and Flow Sensors
Swagelok excess flow valves and vertical flow sensors enable monitoring of fluid flow in industrial and high-purity systems.