|
|
|
| |
|
Home
> Measuring Devices for the Sanitary Industries
|
Measuring Devices for the Sanitary Industries Swagelok® offers 3-A–compliant stainless steel sanitary thermometers, pressure gauges, and thermowells for process system monitoring.
Products
More Information Download the Measuring Devices for the Sanitary Industries catalog. Contact your authorized Swagelok sales and service representative.
Sanitary Thermometers, Dampened-Movement Bimetal
Specifications Dial Ranges
Accuracy
Stem Fill Configurations Connections |
–40 to 160°F (–40 to 70°C) through 50 to 550°F (10 to 290°C) ± 1 % of full scale in accordance with ASME B40.3 Silicone-free inert gel Adjustable-angle or back 1/2 in. NPT |
 | Features
- Easy-to-read 3 and 5 in. dial sizes with dual Fahrenheit and Celsius scales
- Actuated by sensitive bimetal helix coil
- Dampens vibration effects, providing benefit of liquid fill in an unfilled case
- Silicone-free gel in stem reduces shock and stress
- 50 % overrange protection
- All-welded 304 stainless steel construction
- Acrylic lens
- External reset for field calibration
- 3-A compliant with 1 1/2 and 2 in. Kwik-Clamp thermowells
Testing Every Swagelok sanitary thermometer is factory calibrated.
[Back to top]
Sanitary Pressure Gauges
 |
Specifications Dial Ranges • Compound Gauges
• Positive-Pressure Gauges
Accuracy Configurations Diaphragm Seal Connection Temperature Rating • Ambient • Media (Operating) • Temperature Error |
Vacuum to 0 psi and vacuum to 60 psi (4 bar) 0 to 60 psi (4 bar) through 0 to 300 psi (20 bar) ± 1.0 % of span Lower mount, lower-back mount 1 1/2 and 2 in. Kwik-Clamp
–40 to 140°F (–40 to 60°C) 50 to 300°F (10 to 148°C) ± 0.4 % for every 18°F (10°C) temperature change from 68°F (20°C) |
Features
- 4 in. nominal (100 mm) dial size with dual psig and bar scale
- Glycerin-filled case available
- Available unfilled case with polysulfone lens autoclavable to 300°F (148°C)
- All-welded 316L stainless steel diaphragm seal and Bourdon tube; stainless steel case
- Electropolished diaphragm and seal 20 µin. (0.51 µm) Ra
- 3-A compliant with Kwik-Clamp diaphragm seal connections
Testing Every Swagelok sanitary pressure gauge is factory calibrated and pressure tested.
[Back to top]
Thermowells
 |
Specifications Process Connection Instrument Connection
Surface Finish |
1 1/2 and 2 in. Kwik-Clamp 1/2 in. NPSM straight pipe thread for mechanical joints AISI 316, 16 to 20 µin. (0.41 to 0.51 µm) Ra |
Features- For use with Swagelok sanitary thermometers
- 316L stainless steel construction
- 4 and 6 in. stem lengths
- 3-A compliant
Options Additional process connector types and sizes; lagging extensions to lengthen the distance between instrument and process connections; straight and tapered shank designs; and materials are available on request.
[Back to top]
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|