Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Accessories for the Sanitary Industries 
Swagelok® offers a complete line of  gaskets, clamps, sight glasses and sight glass assemblies, flow transfer panels, and tubing hangers, for food, beverage, dairy, and biopharmaceutical applications.
Sanitary gaskets, sanitary clamps, sanitary accessories
Products


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.



Gaskets
Standard, molded, one-piece gaskets are available for 1/2 to 12 in. size end connections in a wide variety of materials.

 Gaskets for sanitary fittings

Gasket Materials
•  Buna N
•  White PTFE
•  White silicone
•  Fluorocarbon FKM
•  EPDM
•  White Buna
•  EPDM-filled PTFE
•  Fluorocarbon FKM-filled PTFE
•  TUF-FLEX®
•  TUF-STEEL®
•  Platinum-cured silicone


•  Controlled-compression EPDM
•  Controlled-compression
fluorocarbon FKM
•  Controlled-compression
platinum silicone
•  Tabbed controlled-compression EPDM
•  Tabbed controlled-compression fluorocarbon FKM
•  Tabbed controlled-compression platinum silicone


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.


[Back to top]




Clamps
  • Type 304 stainless steel, 3-A compliant clamps for:
    •  1/2 to 12 in. size Kwik-Clamp
    • 1 to 4 in. APV K-Clamp
    •  1/2 to 4 in. size Swagelok TS series end connections.

 

 3-A compliant sanitary clamps Specifications
Heavy-Duty Models
Working Pressure
•  At 70°F (20°C)
•  At 250°F (121°C)
Sizes

High-Pressure Model

Working Pressure
•  At 70°F (20°C)
•  At 250°F (121°C)
Sizes
 


Up to 1500 psig (103 bar)
Up to 1500 psig (103 bar)
3/4 to 12 in.



Up to 1500 psig (103 bar)
Up to 1200 psig (82.6 bar)
1 1/2 to 6 in.


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.


[Back to top]




Sight Glasses and Sight Glass Assemblies
Stainless steel, 3-A compliant sight glasses enable 360° monitoring of fluid flow through a borosilicate glass window. Inline and safety sight glasses are available, as well as sight glass assemblies and weld-in sight glass assemblies.


 Stainless steel, 3-A compliant sight glasses
Specifications

Material
Surface Finish

Gasket Materials

End Connections
•  Types
•  Sizes


304 or 316L stainless steel
Inside and outside diameters polished to 32 µin. (0.81 µm) maximum Ra
Buna N, EPDM, fluorocarbon FKM, PTFE, silicone 

Kwik-Clamp, butt weld, Acme-threaded
1 to 4 in.


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.


[Back to top]



Flow Transfer Panels
Stainless steel flow transfer panels are available in a variety of standard and custom configurations.

 Stainless steel flow transfer panels
Specifications

Material
Surface Finish

End Connections
•  Types

•  Sizes
Standard Configurations


304 or 316L stainless steel
Inside and outside diameters polished to 32 µin. (0.81 µm) maximum  Ra
Kwik-Clamp standard; butt weld, Acme-threaded, John Perry, and Interlock available
1 to 3  in.
2 in line, 3 triangle, 3 around 1, 4 square, 4 diamond, 4 around 1, 6 rectangle, 6 around 1, 8 double square, 8 around 1


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.

[Back to top]


Tubing HangersTubing hangers for tubing up to 6 inches
Tubing hangers for tubing up to 6 in. outside diameter are available.

  • 304 stainless steel construction
  • Two-piece design easily installed with standard wrenches
    • Three-point EPDM grommet support
    • Thermoplastic insert support
  • Bolts fasten to lock nuts with nylon inserts, eliminating lock washers
  • Support rods welded to hanger at installation for maximum strength
  • Replacement EPDM grommets and thermoplastic inserts available.
  • Optional fluorocarbon FKM grommets for high-temperature applications and threaded couplers are available.


More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative
.

[Back to top]



Find a Sales & Service Center

Swagelok tube fittings

Swagelok® Tube Fittings—Additional Materials
The live-loaded, two-ferrule tube fitting design is available in additional materials, including SAF 2507™ super duplex  and alloy 400/R-405.
Vacuum fittings, flanges, and adapters

Vacuum, Fittings, Flanges, and Adapters
Swagelok® offers an expanded line of products, including adapters, fittings, and flanges for use in many vacuum chamber applications.