Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Custom Fabrications and Skid-Mounted Systems for the Biopharmaceutical and Sanitary Industries
Swagelok offers a variety of special fabrications for the biopharmaceutical and sanitary industries, along with skid-mounted systems for liquid flow applications in the sanitary industries.

More Information
Download the Special Fabrications for the Biopharmaceutical and Sanitary Industries catalog.
Download the Skid-Mounted Systems for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.




Custom FabricationsCustom fabrications for biopharmaceutical and sanitary industries
  • Standard and custom fabrications to meet ASME BPE and 3-A requirements
  • Available with a variety of sanitary end connections in 1/2 to 6 in. sizes:
    • Kwik-Clamp sanitary clamp
    • Swagelok­® TS sanitary clamp
    • automatic tube weld
    • ACME threaded
    • NPT
  • Available in 316L and 304 stainless steel
  • Industry-leading turnaround in configuration, manufacture, and delivery of custom fabrications, with same-day service for most CAD drawings
  • Welding performed by ASME Section IX certified welders.

More Information
Download the Special Fabrications for the Biopharmaceutical and Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.




Skid-Mounted Systems
From mounting positive displacement and centrifugal pumps on bases to manufacturing complete skid-mounted systems to your detailed design, Swagelok and our authorized sales and service representatives are ready to assist you. We can use your equipment such as heat exchangers, tanks, valves, and pumps, or we can provide the equipment for a total solution.Skid-mounted systems for the sanitary industries

  • Custom manufactured to your detailed design
  • Drawings and documentation provided according to your requirements
  • High-quality fabrication, welding, and assembly
  • Rapid response to meet required schedules
  • Optional services:
    • Controls and testing
    • Operations and service manuals

Applications

  • Clean-In-Place (CIP) systems
  • Batch and blending systems
  • Pasteurization systems
  • Metering and heat transfer systems
  • Fluid transfer, filter, and straining
  • Holding tubes, stands, racks, and supports

Capabilities

  • Full skid packages
  • Portable and stationary systems
  • Custom manufacturing

More Information
Download the Skid-Mounted Systems for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.



Find a Sales & Service Center

Swagelok® Goop thread lubricants

Swagelok® Thread Lubricants
Swagelok offers several Goop® thread lubricants, for use with a variety of metals and alloys, to ease assembly of leak-tight connections.
Pipe Thread Sealants

Swagelok® Pipe Thread Sealants
Swagelok pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications.