Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Sample cylindersSwagelok® Sample Cylinders
Swagelok offers a range of DOT- and TC-compliant doubled-ended and single-ended sample cylinders, as well as miniature sample cylinders, cylinder accessories, and outage tubes.

Specifications
Pressure Ratings

Materials



Internal
Volume
DOT / TC Compliance
Double-Ended
Up to 500 psig (344 bar)
304L and 316L stainless steel, alloy 400
40 to 3875 cm³ (up to 1 gal)
DOT-3E 1800 / TC-3EM 124;
DOT-3A 1800 / TC-3ASM 124;
DOT-3A 5000 / TC-3ASM 344;
DOT-SP7458 1800
Single-Ended
Up to 500 psig (34.4 bar)
304L stainless steel

150 to 500 cm³

DOT-4B 500
Miniature
1000 psig (68.9 bar)
316 stainless
steel

10 to 50 cm³

Not applicable


More Information
Download the Sample Cylinders, Accessories, and Outage Tubes catalog.
Find sample cylinders in the product search.

Additional Products
See sample cylinders, cylinder valves, and accessories compliant with TPED.

Features
  • Body made of seamless tubing provides consistent wall thickness, size, and capacity.
  • Smooth internal neck transition allows easy cleaning and eliminates trapped fluids.
  • Cold-formed female NPT threads provide greater strength.
  • Heavy-wall end connections provide strength and resist flaring.
  • Full-penetration gas tungsten arc-weld construction provides leak-tight sample containment.
Testing
Double-Ended Cylinders
  • Each DOT cylinder is hydrostatically tested to at least 5/3 the working pressure. All testing of DOT cylinders is witnessed by a DOT-approved independent inspection agency.
  • DOT-3E 1800/TC-3EM 124 cylinders are hydrostatically proof tested at 3050 psig (210 bar). One cylinder of each lot is burst tested.
  • DOT-3A 1800 and 5000/TC-3ASM 124 and 344 cylinders are marked with a serial number. Volumetric expansion of each cylinder during hydrostatic testing must be within the limits set by DOT Specification 3A and TC Specification 3ASM.
    • DOT-3A 1800/TC-3ASM 124 cylinders are hydrostatically proof tested at 3000 psig (206 bar) minimum.
    • DOT-3A 5000/TC-3ASM 344 cylinders are hydrostatically proof tested at 8500 psig (586 bar) minimum.
  • DOT-SP7458 1800 cylinders are hydrostatically proof tested at 3000 psig (206 bar).
Single-Ended Cylinders
  • DOT-4B 500 cylinders are hydrostatically proof tested at 1000 psig (69 bar) minimum.
Ministure Sample Cylinders
  • Every miniature sample cylinder is proof tested at 1667 psig (114 bar) with dry nitrogen gas.


Overpressure Protection

Compressed gas cylinders must be equipped with pressure relief devices in accordance with United States DOT regulations and CGA S-1.1.

Rupture discRupture Disc Units
Swagelok rupture disc units protect sample cylinders from overpressurization by venting the cylinder contents to atmosphere. The rupture disc is welded to a body that is threaded into a valve body or a rupture disc tee and sealed by an elastomer O-ring. Nonrotating stem needle valves with rupture disc units and rupture disc tees are also available.


Options and Accessories

  • Cylinder with end cap and carrying handlePTFE coating
  • Electropolishing
  • Additional marking
  • End caps
  • Caps and plugs
  • Carrying handle


Outage tube
1. Outage tube 3. Vapor space
2. Liquid 4. Total volume
Outage Tubes
Outage tubes provide a vapor space of the desired volume in cylinders containing liquefied gases, so that liquid in the cylinder can expand if the temperature increases. Without enough vapor space, a small temperature increase can cause the liquid to expand and increase the pressure dramatically. See local regulations and other appropriate guidelines for safe filling limits for your application.



Find a Sales & Service Center

Pipe fittings from Swagelok

Pipe Fittings and Gaugeable Mechanically Attached Pipe Fittings
Swagelok® stainless steel, brass, carbon steel pipe fittings are available in 1/16 to 1 in. sizes for a variety of applications. Swagelok also offers gaugeable alloy 400/R-405 mechanically attached pipe and tube fittings that are ASTM f1387-qualified for shipboard use.
Sanitary fittings from Swagelok

Swagelok­® Sanitary Fittings
Swagelok stainless steel sanitary fittings are available with 3-A–compliant, ISO 2852-compatible sanitary clamp connections, as well as a variety of specialty end connections in 1/2 to 12 in. sizes.