|
|
|
| |
|
Home
> HF Series Manual Gas Pressure Regulators
|
High-Flow, Manual Gas Regulators
The Swagelok® HF series high-flow, manual gas regulator features a load spring which interacts with a unique pressure-sensing assembly to precisely control outlet pressure. Outlet pressure is adjusted by turning the handle. Inline and modular surface-mount (MSM) models are available
 |
Specifications
Pressure Rating
• Inlet
• Outlet
Outlet Pressure Ranges
Temperature Rating
• Operating
• Bakeout
Flow
|
Inline and 1.5 in.MSM: vacuum to 500 psig (34.4 bar); 1.125 in. MSM: vacuum to 150 psig (10.3 bar)
Inline and 1.5 in.MSM: vacuum to 150 psig (10.3 bar); 1.125 in. MSM: vacuum to 60 psig (4.1 bar)
Inline and 1.5 in.MSM: vacuum to 25 psig (1.7 bar) through 20 to 150 psig (1.3 to 10.3 bar); 1.125 in. MSM: vacuum to 30 psig (2.0 bar) and vacuum to 60 psig (4.1 bar)
Inline and 1.5 in. MSM: –10 to 150°F
(–23 to 65°C); 1.125 in. MSM: 32 to
302°F (0 to 150°C)
Inline and 1.5 in.MSM: 302°F (150°C); 1.125 in. MSM: 32 to 302°F (0 to 150°C)
Up to 200 std L/min |
More Information
Download the High-Flow, Manual Gas Pressure Regulators—HF Series catalog.
Download the HF Series Gas Regulator Technical Report.
Contact your authorized Swagelok sales and service representative.
Other Regulators
Pressure-reducing regulators
Specialty regulators
Back-pressure regulators
High-purity, high-flow gas regulators
Features 
- Compact, high-flow design allows close spacing of system components and process lines.
- Outlet pressure adjustments and spring changes can be made without affecting system integrity.
- Innovative pressure-sensing assembly:
- Includes welded diaphragm and a unique stem assembly
- Results in low droop, which eliminates the need for adjustment in many systems.
- Self-centering PCTFE poppet minimizes creep, allows leak-tight shutoff.
- 316L VIM-VAR stainless steel body material
- Internal wetted surfaces electropolished to 5 µin. (0.13 µm) and processed in accordance with Swagelok Ultrahigh-Purity Process Specification (SC-01) or Swagelok Special Cleaning and Packaging (SC-11).
- Choice of end connection/mounting styles
- 1/4 in. VCR® ends
- 1/4 in. butt weld ends
- 1.50 in. C-seal modular surface mount
- 1.125 in. C-seal and W-seal modular surface mount
Load Springs
Interchangeble load springs for the inline and 1.5 in. MSM HF series manual gas regulator can be ordered factory installed or ordered separately. Spring kits include a load spring, load disk, label, and instructions.
HF Inline and 1/5 in. MSM Manual Gas Regulator Options
- Swagelok VCR® split-nut assemblies
- Aluminum handles (narrow-profile and low-torque)
- Poppet kits and poppet tool
1.125 in. Modular Surface-Mount Model Options
|
|
|
|
Find a
Sales & Service Center
|
|
|
|