Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 
Swagelok® Quick-Connects Swagelok® Quick-Connects

Quick-Connects: Instrumentation, Full-Flow, Miniature, PTFE-Sealed
  • Design minimizes spillage and air inclusion.
  • Push-to-connect design enables quick, simple operation. No twisting, turning, or wrenching necessary.
  • Wide variety of configurations, end connections, and stem and body connectors.
  • Available in single-end shutoff and double-end shutoff models.

To see all Swagelok quick-connects, use the online quick-connects product search.

To see product catalogs and instruction cards, use the quick-connects resources page.



Quick-Connect Products



Instrumentation—QC Series
QC series instrumentation quick-connects are used in sampling systems and test and calibration equipment requiring frequent connection, minimal air inclusion, and minimal spillage.

QC series stem and body Specifications
Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
Up to 400°F (204°C)
10 U.S. gal/min (37 L/min) water
0.3 to 3.0 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered
1/8 to 1/2 in.; 6 to 12 mm

More Information
Download the Swagelok Quick-Connects catalog.
Find QC series instrumentation quick-connects in the product search.

Features
  • Stem insert requires just one O-ring seal, yet improves O-ring containment.
  • Locking dog mechanism with large contact area retains stem.
  • Push-to-connect coupling enables quick, easy operation.
  • Heavy-duty sleeve shields open end of body.

Options

  • Stem and body protectors.
  • Keyed quick-connects to prevent accidental intermixing.
  • Bulkhead bodies with two panel nuts.
  • Low-profile sleeve.
  • Additional end connections.

[Back to top]

 



Full Flow—QF Series
QF series offer unrestricted flow for transfer, drain, and vent systems.
 
QF series stem and body Specifications
Pressure Rating
Temperature
Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
Up to 400°F (204°C)

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel
1/4 to 1 in.; 6 mm

More Information
Download the Swagelok Quick-Connects catalog.
Find QF series full-flow quick-connects in the product search.


Features

  • O-ring is easily replaced without disassembling body.
  • Stem and body protector options.


[Back to top]

 



Miniature—QM Series

QM series miniature quick-connects offer fast and easy connections.

QM series stem and body Specifications
Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type
• Size

Up to 4000 psig (275 bar)
Up to 400°F (204°C)
1 U.S. gal/min (3.8 L/min) water
0.1 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT
1/16 and 1/8 in.

More Information
Download the Swagelok Quick-Connects catalog.
Find QM series miniature quick-connects in the product search.

Features

 

 

  • Lightweight, compact design offers fingertip operation.
  • Low dead volume reduces spillage and air inclusion.
  • Full-flow option.

[Back to top]




 

PTFE-Sealed—QTM Series
QTM series provide increased chemical resistance, seal protection, minimal air inclusion and minimal spillage in harsh and corrosive environments.

QTM series stem and body Specifications
Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage
Air Inclusion
Material
• Body
• Body Valve and DESO Seal
End Connections
• Type


• Size

Up to 4500 psig (310 bar)
0 to 120°F (–17 to 48°C)
50 U.S. gal/min (180 L/min) water
0.1 to 1.0 cm³
0.1 to 2.0 cm³

316 stainless steel, alloy 400
PTFE

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel,
JIC 37° flare
1/8 to 1 in.; 6 to 12 mm

More Information
Download the Swagelok Quick-Connects catalog.
Find QTM series PTFE-sealed quick-connects in the product search.

Features

  • Product qualification tests are based on ANSI B93.51M.
  • Flush valve design reduces air inclusion and spillage.
  • Locking dog mechanism with large contact area retains stem.
  • Seals are recessed for protection.
  • Push-to-connect design enables quick, simple operation.


Options

  • Keyed quick-connects to prevent accidental intermixing.
  • Body and stem protectors.
  • Bodies with release button.

[Back to top]

 

 



Swagelok Northwest (US)

815 S.E. Sherman
Portland, OR 97214

503-288-6901
info@Portland.swagelok.com