Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok­® Sanitary Pumps for the Food, Beverage, Dairy, and Pharmaceutical Industries
Sanitary pumps, centrifugal pumps, positive displacement pumpsSwagelok offers efficient, durable, and easy-to-maintain centrifugal and positive displacement pumps designed for use in the food, beverage, dairy and pharmaceutical industries.

  • 3-A compliant, clean-in-place designs
  • All stainless steel internal components
  • Discharge rates up to 750 U.S. gal/min (350 000 lb/h)
  • Viscosities up to 100 000 cP (100 Pa·s)

More Information
Download the Centrifugal Pumps catalog.
Download the Positive Displacement Pumps catalog.
Contact your authorized Swagelok sales and service representative.




Centrifugal Pumps

Swagelok sanitary centrifugal pumps are available in six models suitable for low-viscosity food, beverage, dairy, and biopharmaceutical fluids such as juices, milk, oils, syrups, clean-in-place solutions, water, and cooling media. The 3-A–compliant, clean-in-place design can be serviced without removing the pump from the system.

centrifugal pumps

Specifications
Discharge Rate
Head Pressure
Fluid Viscosity
Temperature
Inlet Ports
Outlet Ports
End Connections


Up to 750 U.S. gal/min (375 000 lb/h)
Up to 315 ft (136 psig)
Up to 250 cP (0.25 Pa·s)
Up to 250°F (121°C)
1 1/2 to 4 in.
1 1/2 to 3 in.
Kwik-Clamp, TS series, sanitary clamp, flanged, and threaded connections available


More Information

Download the Centrifugal Pumps catalog.
Select and size a Swagelok centrifugal pump with the Internet Pump Selection Tool.
Contact your authorized Swagelok sales and service representative.


Features

  • All stainless steel wetted components electropolished to 32 µin. (0.81 µm) roughness average.
  • Type DG carbon-to-silicone carbide with EPDM elastomer shaft seal.
  • Outlet location adjusts 360°.
  • Easy disassembly to facilitate maintenance.

Options

  • Single mechanical seal options
  • Enhanced inside-diameter surface finishes—15 µin. (0.38 µm) electropolished
  • Material test reports for wetted stainless steel components
  • Casing drains
  • Motor and impeller options
  • Variable-speed, alternating-current motor drives
  • Water-for-injection (WFI) pumps

[Back to top]




Positive Displacement Pumps

Swagelok sanitary positive displacement pumps are available in 14 models suitable for thin to viscous liquids, including solids in suspension. The 3-A–compliant, clean-in-place design can be serviced without removing the pump from the system.

Positive displacement pumps


Specifications
Discharge Rate
Working Pressure
Fluid Viscosity
Temperature
Inlet/Outlet
End Connections



Up to 500 U.S. gal/min (1890 L/min)
Up to 319 psig (22 bar)
Up to 100 000 cP (100 Pa·s)
Up to 230°F (110°C)
Horizontal ports, 1/2 to 6 in.
Kwik-Clamp


More Information

Download the Positive Displacement Pumps catalog.
Contact your authorized Swagelok sales and service representative.


Features

  • All stainless steel internal components.
  • Carbon-to-silicone carbide with EPDM elastomer shaft seal.
  • Three-lobe rotor geometry with no friction between rotors.
  • Sanitary-design rotors with O-rings on rotor screws and shaft sleeves protect shaft splines from system media
  • Compact, rugged construction.
  • Oil-bath lubricated gearbox.

Options

  • Vertical ports for enhanced drainability
  • Shaft-seal options for process media compatibility
  • Rotor options
  • Motors
  • Additional accessories
    • Relief covers to protect against overpressure
    • Heating jackets for products that require constant temperature
    • Stainless steel base plates for mounting pump and motor
    • Rectangular flanged inlets to allow mounting to hoppers and tanks
    • Couplings and stainless steel guards to connect motor to pump and provide protection.

[Back to top]



Find a Sales & Service Center