Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Welding System > Weld Heads

Weld Heads

10 Series Weld Head
Series 10
Series 20 Weld Head
Series 20
Weld Series 4 Head
Series 4
Series 40 Weld Head
Series 40

Series 5
Series 8 Weld Head
Series 8

Series 8HPH
View Products 15 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok Weld Heads

Group Heads

Swagelok offers an assortment of weld heads for use with the M200 power supply that enable reliable, consistent orbital welding of tube and pipe from 1/16 in. to 4 in. and 2 to 114.3 mm outside diameter.


  • Micro—Series 4 and Series 8 Weld Head
  • Series 5 Weld Head
  • Series 8HPH High-Performance
  • Series 10 Weld Head
  • Series 20 Weld Head
  • Series 40 Weld Head

Features

  • Versatility for use in a variety of industries
  • Polarized power connectors to ensure proper weld head/power supply connection
  • Optical speed control—no tachometer or calibration required
  • Include arc gap gauge, centering gauge, tools
  • Weld head extension cables available

Micro Weld Heads—Series 4 and Series 8

Weld Heads Series 4 and 8

Specifications

Outside Diameter

1/16 to 1/2 in. and 2 to 12 mm

Features

  • Compact size for easy access to confined welding areas.
  • Improved productivity—set up one fixture while welding with another.
  • Micro fixture tool included.

Series 5

Series 5

Specifications

Outside Diameter

1/8 to 5/8 in. and 3 to 17.3 mm

Features

  • Fitting side plates for use with Swagelok VCR®, VCO®, and Micro-Fit® fittings, tube extensions, and valve bodies included.
  • Improved productivity—set up one fixture while welding with another.

Series 8HPH High-Performance

Specifications

Outside Diameter

1/8 to 1/2 in. and 3 to 12 mm

Features

  • Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter.
  • Bench-top mounted fixture; fixture kit and integrated work support system available.

Series 10

Series 10

Specifications

Outside Diameter

1/4 to 1 in. and 6 to 25 mm

Features

  • Counter-bored and non–counter-bored collets available for a full range of applications.
  • Improved productivity—set up one fixture while welding with another.

Series 20

Series 10

Specifications

Outside Diameter

1/2 to 2 in. and 12 to 52 mm

Features

  • Tube collets, thin collets, pipe collets, as well as mandrels for short tangent sanitary ferrules available.
  • Improved productivity—set up one fixture while welding with another.

Series 40

Series 40

Specifications

Outside Diameter

1 1/2 to 4 in. (38.1 to 114.3 mm) tube
1 1/4 to 4 in. (42.2 to 114.3 mm) pipe

Features

  • Includes viewing port, allowing the operator to line up the weld for ultimate reliability.
  • Optional integral welding lens allows the operator to monitor the weld in process.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...