Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Welding System > Power Supply

Power Supply

Power Supply M200
M200 Series Power Supply
 

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok M200 Welding Power Supply

M200 Small

The Swagelok welding system M200 power supply offers precision and control combined with easy-to-use touch-screen operation for orbital welding.


Specifications
Power Input
Power Output
Service Ratings at 100 % Duty Cycle



Dimensions

Weight


100 to 230 V (ac)
2 to 200 A (dc)
80 A average output with 100 V/20 A input
90 A average output with 115 V/20 A input
110 A average output with 115 V/30 A input
130 A average output with 200 V/20 A input
130 A average output with 230 V/16 A input
13.5 H by 22.8 W by 15.5 D in.
(34.3 by 57.9 by 39.4 cm)
49.7 lb (22.5 kg)

Features

  • High-resolution 12.1 in. (30.7 cm) color SVGA industrial touch screen
  • Simple transition from Swagelok M100 welding power supply
  • Up to 200 A peak output capability
  • Multiple weld procedure data entry options
    • Automatic weld procedure generation include 12 different material options
    • Simplified manual weld procedure entry
    • Single-level mode resembling Swagelok D100 welding power supply
  • Real-time monitoring and recording of weld output performance
  • Low EMI arc start technology
  • Multiple language capability, including Chinese (simplified and traditional), English, French, German, Japanese, Korean, Russian, Spanish, and Swedish
  • Meets CE, RoHS (EU), GOST R (Russia), CCC (China), and Canadian requirements

m200 side 1

m200 side 2

  • Integrated mass flow controller automatically controls OD shield gas
  • Internal, high-speed thermal printer
  • Weld head adapter cable connection features quick, quarter-turn design
  • Universal voltage input for worldwide compatibility
  • Four USB A ports accommodate standard computer devices
  • VGA output for external monitor
  • Serial port for data transfer

Options and Accessories

Power Cord
A 12 ft (3.7 m) power cord is included with the M200 welding power supply. Power cords can also be ordered separately.

Remote Pendant
The pendant provides remote operation of primary power supply controls, as well as power supply status indicators. The remote pendant comes with a 15 ft (4.6 m) cable. Extension cable is available.

Bar Code Scanner
The scanner allows fast and accurate data entry. The scanner comes with a 6 ft (1.8 m) cable and accepts 1D barcode format (other bar code formats available on request).

Printer Paper

One roll of paper is included with the M200 welding power supply. Additional packages of rolls can be ordered separately. Each package contains 10 rolls.

Weld Head Adapter Cable

The weld head adapter cable allows connection from Swagelok weld heads with multiturn-style connectors to Swagelok power supplies with quarter-turn–style connectors.

Additional Accessories
A fan filter for dusty environments and a port cover are also available.

Other Swagelok Power Supply Models

Service and support are available for earlier Swagelok welding power supply models, including the D75, D100-B, and M100 series. Contact your authorized Swagelok representative.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...