Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Sample Stream Select Actuated > Stream Selector System for Process Analyzer Applications SSV Series

Stream Selector System for Process Analyzer Applications SSV Series

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Swagelok® Stream Selector System for Process Analyzer Applications—SSV Series

Stream Selector System Valves

The Swagelok stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module. The SSV assemblies can accommodate from 2 to 12 process streams, with each stream controlled by a DBB module.

 

Specifications

Pressure Rating
Temperature Range
Actuation Pressure
Bore Size
Flow Coefficient
Seal Material
End Connections


Up to 250 psig (17.2 bar)
20 to 300°F (–6 to 148°C)
40 to 150 psig (2.8 to 10.3 bar)
0.125 in. (3.2 mm)
0.20
Fluorocarbon FKM, Simriz®, Kalrez®
1/8 in. female NPT,
Swagelok MPC (ANSI/ISA 76.00.02-compatible)
SSV Series Stream Selector Valve

Features

  • Modular design offers ease of installation and maintenance.
  • Built-in pneumatic actuator provides repetitive shutoff with fewer potential leak points than conventional systems.
  • Distinctive vented air gap prevents mixing of pneumatic actuator supply and system fluid under pressure.
  • Compact design saves cabinet space and reduces internal volume.
  • Stainless steel construction provides enhanced corrosion resistance.
  • Optional integrated atmospheric reference vent (ARV) is available.

DBB Module

SSV Series Module Stream Selector

Each individual DBB module consists of a pneumatic actuator and a flange. Multiple DBB modules are connected with base blocks to create the stream selector system.


  • One-piece, integrated DBB module allows for easy removal without the need to disconnect process lines.
  • Normally closed, double block-and-bleed design consists of:
    • Double-block valves that control system fluid and eliminate cross-contamination of sample streams
    • Bleed valve that is tied to a common vent for all DBB modules
  • Visual indicator provides easy visual and tactile indication of open position with large, raised green ring.
  • Interchangeable colored caps provide stream identification. (Standard color is blue.)

Base Blocks

SSV Series Block Stream Selector System Valve
  • Types of base blocks include standard, outlet, end (left and right), and ARV (optional)
  • Blocks are attached together with a patent-pending insert and screw system to create a fluid path.
  • Blocks contain all the fluid connections in one location.

Options

Atmospheric Reference Vent

The integrated atmospheric reference vent (ARV) is positioned prior to the analyzer and attached to the outlet of the stream selector system. It is designed to equalize the sample loop pressure to atmospheric pressure just prior to the sample injection. This ensures a constant sample pressure in repetitive analyses.


MPC-Compatible Interface Option

The Swagelok SSV system is offered with an optional MPC-compatible interface for up to ten streams. See the Swagelok Modular Platform Components catalog.


Vented Air Gap Threaded Test Port

An optional 1/8 in. female NPT threaded test port is available for the vented air gap.


Testing

Every Swagelok SSV system is factory tested at room temperature with nitrogen at 250 psig (17.2 bar). Each double block-and-bleed seat has a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

All Swagelok SSV systems are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Replacement Part Kits

Kits are available for stream assemblies, modules, base blocks, flanges, O-rings, caps, and screws.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...