P4T and P6T Series
Swagelok P4T and P6T plug valves are available in 316 stainless steel and brass.
SpecificationsWorking Pressure Temperature Flow Coefficient Body Material O-Ring Material End Connections • Type • Size |
Up to 3000 psig (206 bar) –10 to 400°F (–23 to 204°C) 0.10 to 6.4 316 stainless steel, brass PTFE-coated fluorocarbon FKM
Swagelok tube fitting, NPT, female ISO 1/8 to 1/2 in.; 6 to 12 mm |
Features
- Straight-through flow path
- Simple design, easy to clean and maintain
- One-piece body
- Replaceable plug assembly
- O-ring seal to atmosphere.
Operation
|
| Open |
Forward-Flow
Throttling |
Closed |
|
Testing
Every Swagelok plug valve is factory tested for shutoff at 600
psig (41.3 bar).
Cleaning and Packaging
Every Swagelok plug valve is cleaned and packaged in accordance
with Swagelok Standard Cleaning and Packaging (SC-10).
Options
Optional Handle Colors
Dark green is standard. Black, blue, and red are available.
Optional O-Ring Materials
PTFE-coated fluorocarbon FKM is standard. Kalrez®, PTFE-coated
Buna N, PTFE-coated ethylene propylene, and PTFE-coated neoprene are
available.
Optional Body Materials
Valve bodies and plugs of other alloys are available in some P4T
models.
Downstream Vents
Vented plug and valve body allow pressure release to atmosphere
when the valve is closed.
- 150 psig (10.3 bar) maximum operating pressure
- Red polyetherimide handle standard
Metal Handles
Removing the roll pin protects against accidental actuation—the
valve opens and closes with a wrench. Choose 300 series stainless steel
or aluminum material.
Locking Handles
Lever locks to plate to secure valve open or closed.
Panel Mounting
Valve can be mounted on panels from 1/16 to 3/8 in. (1.6 to 9.6
mm) thick.
 |
 |
 |
| Metal
Handle |
Locking
Handle |
Panel
Mounting |