Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Quarter Turn Plug

Quarter Turn Plug

Instrument Plug Valves
Instrument Plug Valves
PFA Plug Valves
PFA Plug Valves
Plug Spare Parts and Accessories
Spare Parts and Accessories
View Products 131 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Plug Valves

Swagelok plug valves, available in metal and plastic versions, offer low-torque, quarter-turn operation in a simple, compact design that provides full flow and positive shutoff.


P4T and P6T Series

Plug Valves

Swagelok P4T and P6T plug valves are available in 316 stainless steel and brass.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
O-Ring Material
End Connections
• Type
• Size


Up to 3000 psig (206 bar)
–10 to 400°F (–23 to 204°C)
0.10 to 6.4
316 stainless steel, brass
PTFE-coated fluorocarbon FKM

Swagelok tube fitting, NPT, female ISO
1/8 to 1/2 in.; 6 to 12 mm

43 Series

43 Series

Swagelok 43 series plug valves are manufactured of lightweight PFA.


Specifications

Working Pressure
Temperature
• Liquid Service
• Gas Service
Flow Coefficient
Body Material
End Connections


Up to 60 psig (4.1 bar)

0 to 200°F (–17 to 93°C)
50 to 150°F (10 to 65°C)
1.8
Virgin PFA
1/4 in. Swagelok PFA tube fittings

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...