Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Toggle Valves

Toggle Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Swagelok® Toggle Valves—OG, 1G, and 92 Series

Toggle Valves

On-off operation is quick and easy with the Swagelok toggle valve, available in brass and 316 stainless steel material.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
O-Ring Material
End Connections
• Type
• Size

Up to 300 psig (20.6 bar)
–20 to 200°F (–28 to 93°C)
Up to 0.70
316 stainless steel, brass
Fluorocarbon FKM

Swagelok tube fitting, NPT
1/8 to 1/2 in.; 3 to 12 mm

Features


  • Compact, rugged design
  • Opens and closes quickly
  • Soft-seat shutoff
  • O-ring stem seal needs no adjustment
  • Straight, angle, and cross flow patterns
  • Panel mounting

Toggle Valve Cutaway View
Normally Closed, High-Pressure Normally Closed, and Double Acting Normally Open

Pneumatic Actuator Features

  • Valve and actuator are fully assembled and factory tested.
  • Positive stem retraction prevents sticking.
  • Rotatable actuator port allows easy installation.

Actuation Modes
Normally closed, normally open, double acting, and high-pressure normally closed.

Actuator Types
Standard, low temperature, high temperature, and nonfluorocarbon.

Testing

Every Swagelok toggle valve is factory tested with nitrogen at 200 psig (13.7 bar) at the seat and seal. There is a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

Every Swagelok toggle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Options and Accessories

O-Ring Materials
Fluorocarbon FKM O-rings are standard; Buna C, Buna N, ethylene propylene, Kalrez®. and silicone materials are available. Fluorocarbon FKM O-ring kits are available.

Handles
Black nylon handles are standard; blue, green, orange, red, and yellow nylon are available. Black urethane-painted aluminum, black anodized aluminum, and stainless steel handles are available.

Handle PositionerHandle Positioner
The handle positioner enables setting a valve handle in a desired position and prevents it from rotating. The handle position is available factory assembled and in kits for field assembly.

Spring-Return Pin
The spring-return pin stops the valve from being left in the open position.

Low-Temperature Service
Manual valves with Buna C O-rings, aluminum handles, and lithium-thickened, silicone-based lubricant are available for low-temperature service from –65 to 200°F (–53 to 93°C).
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...