Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Screwed Bonnet Needle Valves Stainless Steel

Screwed Bonnet Needle Valves Stainless Steel

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Stainless Steel JB Series Screwed-Bonnet Needle Valves

JB Series Cutaway

Swagelok® screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.



Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Packing Material
End Connections
• Type
• Size

Up to 3000 psig (206 bar)
–40 to 600°F (–40 to 315°C)
Up to 0.58
316 stainless steel
PTFE or Grafoil®

Swagelok tube fitting, NPT, male ISO
1/8 to 3/8 in.; 6 and 8 mm

Features

  • Stem threads isolated from system fluid
  • Externally adjustable PTFE packing
  • Metal-to-metal shutoff

Testing

Every JB series needle valve is factory tested for bubble-tight shutoff at 100 psi (6.8 bar) differential pressure. Shell testing is performed on a sampling basis at 3000 psig (206 bar) to a requirement of no detectable leakage.


Cleaning and Packaging

Every JB series needle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Options

Standard ball stem tip is 316 stainless steel; 440C stainless steel and cobalt-based alloy material are available.
Nonrotating ball shutoff stem is standard; regulating stem is available.
Standard handle is anodized aluminum; stainless steel bar handles are available.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...