Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Screwed Bonnet Needle Valves Rising Plug

Screwed Bonnet Needle Valves Rising Plug

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Rising Plug Valves—4P and 5P Series

Rising Plug Valves

Swagelok® rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
• Type
• Size

Up to 6000 psig (413 bar)
–20 to 400°F (–28 to 204°C)
Up to 1.80
316 stainless steel, alloy 400
Acetal

NPT
1/4 to 3/4 in.

Features

Rising Plug Valve Cutaway
  • Packing below the threads prevents lubricant washout
  • Internal wiper ring protects threads from external contamination
  • Nonrotating stem tip creates positive seal
  • Positive stem retraction prevents sticking
  • Straight-through orifice is roddable for easy cleaning
  • Replaceable seals and seat

Testing

Every 4P and 5P series rising plug valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Stem and body seals are tested to a requirement of no detectable leakage using a liquid leak detector


Cleaning and Packaging

All Swagelok 4P and 5P series rising plug valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Sour Gas Service

4P and 5P series rising plug valves are available for sour gas service. Materials are selected in accordance with NACE MR0175/ISO 15156.


Options

Optional O-Ring Material
Fluorocarbon FKM is standard; Buna C, Buna N, ethylene propylene, Kalrez®, and silicone materials are available.

Panel Mounting
Panel mounting is available.

Seal Maintenance Kits
Kits to replace acetal, PFA, and PEEK seats are available.

Special Cleaning and Packaging
Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C are available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...