Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Screwed Bonnet Needle Valves Gauge

Screwed Bonnet Needle Valves Gauge

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Gauge Valves

Gauge Valves

Swagelok® gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Specifications

Working Pressure
Temperature
Orifice
Body Material
Seal Materials

End Connections
• Type

• Size

Up to 6000 psig (413 bar)
–65 to 1200°F (–53 to 648°C)
0.156 and 0.250 in. (4.0 and 6.4 mm)
316 stainless steel
PTFE (ball tip design)
Acetal (plug-tip design)

Male to female NPT,
lagging male to female NPT
1/2 and 3/4 in.

Features

Guage Cutaway
  • Nonrotating ball-tip and plug-tip stem designs
  • Roddable (plug-tip design)
  • Lagging extension body available for insulation clearance
  • 1/2 in. female gauge ports
  • Schedule 160 pipe wall or heavier on valve inlet fitting for strength
  • Bonnet lock plate standard

Testing

Every gauge valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Stem and body seals are tested to a requirement of no detectable leakage using a liquid leak detector.


Cleaning and Packaging

All Swagelok gauge valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Sour Gas Service

Gauge valves are available for sour gas service. Materials are selected in accordance with NACE MR0175/ISO 15156.


Options

Packing Material
PTFE is standard; Grafoil, PEEK and UHMWPE materials are available.

Ball Tip Material
316 stainless steel is standard; cobalt-based alloy material is available.

Maintenance Kits
Seat and stem packing maintenance kits are available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...