Brass JN Series Screwed-Bonnet Needle Valves
Swagelok® screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.
SpecificationsWorking Pressure Temperature Flow Coefficient Body Material Packing Material End Connections • Type • Size |
Up to 600 psig (41.3 bar) –40 to 300°F (–40 to 148°C) Up to 0.43 Brass Virgin PTFE
Swagelok tube fitting, NPT, ISO 1/8 to 3/8 in.; 6 mm |
Features
- Stem threads isolated from system fluid
- Externally adjustable PTFE packing
- PTFE-coated stem tip for repetitive shutoff
- Bonnet lock nut
Testing
Every JN series needle valve is factory tested with nitrogen at 100 psig (6.8 bar).
Seats have a maximum allowable leak rate of 0.1 std cm 3 /min. Shell
testing is performed with nitrogen at 100 psig (6.8 bar) on a sampling basis to
a requirement of no detectable leakage with a liquid leak detector
.
Cleaning and Packaging
Every JB series needle valve is cleaned and packaged in accordance with Swagelok
Standard Cleaning and Packaging (SC-10).
Options
Vee shutoff stem is standard; regulating stem is available.
Green phenolic handle is standard; black, blue, red, and yellow are available.
Panel mounting is available.