Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > PFA Needle Valves

PFA Needle Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

PFA Needle Valves

PFA Needle Valve

Swagelok® PFA needle valves feature high-purity PFA material with low extractables for chemical resistance, Swagelok PFA tube fitting end connections for consistent performance, a straight-through orifice for full flow, and a plug stem tip for flow regulation.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
End Connections
• Type
• Sizes

Up to 180 psig (12.4 bar)
0 to 300°F (–17 to 148°C)
Up to 1.39
Virgin PFA

Swagelok PFA tube fittings
1/4, 3/8, and 1/2 in.

Other Plastic Products

PFA fittings
PFA tubing
PFA plug valves
UHP fluoropolymer diaphragm valves
UHP fluoropolymer check valves

Features

PFA Needle Cutaway View
  • Oval handle for easy actuation
  • Bonnet with positive stem stop prevents accidental disassembly
  • Acme stem threads add strength
  • Plug stem tip ensures leaktight shutoff
  • Straight-through orifice permits full flow
  • Panel mounting
  • Stem seal design provides reduced operating torque

Testing

Every 4RP series PFA needle valve is factory tested with nitrogen at its rated pressure for leakage at the seat to a maximum allowable leak rate of 0.1 std cm3/min. The stem seal is tested with helium at rated pressure to a maximum leak rate of 1 × 10–3 std cm3/s.


Cleaning and Packaging

Every 4RP series PFA needle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...