Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Integral Bonnet Needle Valves Nonrotating Stem

Integral Bonnet Needle Valves Nonrotating Stem

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

D Series Nonrotating-Stem Needle Valves

Swagelok® offers compact needle valves in a full range of sizes, configurations, and materials for a variety of applications.

Nonrotating Stem Valves, D Series

Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
O-Ring Material
End Connections
• Type
• Size

Up to 3000 psig (206 bar)
–20 to 450°F (–28 to 232°C)
Up to 0.53
316 stainless steel, brass, alloy 400
Fluorocarbon FKM

Swagelok tube fitting, NPT
1/8 to 3/8 in.; 6 mm

Features

Nonrotating Stem D Series Nonrotating Cutaway View
  • Nonrotating stem provides repetitive shutoff
  • Safety back seating seals in fully open position
  • Positive stem retraction promotes consistent flow control
  • Actuation threads isolated from system fluid enhance thread life
  • O-ring stem seal needs no adjustment
  • Replaceable stem tip facilitates maintenance
  • Protective handle prevents contaminants from entering functional valve parts

Testing

Every Swagelok nonrotating-stem needle valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

Every Swagelok nonrotating-stem needle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Options

O-Ring Stem Seals
O-ring stem seals of Buna C, Buna N, ethylene propylene, fluorocarbon FKM, Kalrez®, and silicone are available factory assembled and in kits for field assembly.

Stem Tips
PCTFE stem tip is standard; PEEK material is available factory assembled or in kits for field assembly.

Handles
Black aluminum knob handles are standard; blue, green, orange, red, and yellow handles are available factory assembled or in kits for field assembly.

D Series Valve with Outage TubeD Series Valve with Rupture DiscValves with Rupture Discs
Certain 16D series valves can be configured as valves with rupture discs.

Outage Tubes
Certain 14D and 16D series valves can be configured as valves with outage tubes.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...