Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > General Utility Service Needle Valves

General Utility Service Needle Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

General Utility Service Needle Valves—GU Series

GU Series Valves

GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life. The valve stem threads are isolated from the media.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Packing Material
End Connections
• Type
• Size

Up to 6000 psig (413 bar)
0 to 650°F (343°C)
Up to 2.25
316 stainless steel, carbon steel
Carbon/glass-filled PTFE, graphite

NPT, tube socket weld, pipe socket weld
1/4 to 1 in.; 6 to 25 mm

Features

GU Valve Cutaway View
  • Straight and angle patterns
  • Compact design
  • Stainless steel stop pin
  • Stem threads above packing, protected from system media
  • Nonrotating, hardened needle design for leak-tight shutoff and long service life
  • Safety back-seating needle design seals in fully open position
  • Suitable for sour gas service; materials are selected in accordance with NACE MR0175/ISO 15156.

Testing

Every Swagelok GU series needle valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

Every Swagelok GU series needle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


 Antitamper Handle  Antitamper Key  Lockable Handle

Antitamper
Handle

Antitamper
Key

Lockable
Handle

Options

Antitamper Handle
The antitamper handle reduces the risk of human error and deliberate tampering. The valve can be operated with the antitamper key.

Round Lockable Handles
The lockable handles can lock the valve in any position. These round handles are available in nylon and stainless steel.

Handle Kits
Handle kits are available for stainless steel bar and nylon and stainless steel round lockable handles.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...