Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Forged Body Needle Valves 10 000 psig F10 Series

Forged Body Needle Valves 10 000 psig F10 Series

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Forged-Body Needle Valves, 10 000 psig (690 bar)— F10 Series

F10 Series Valves

Swagelok® F10 series needle valves feature a nonrotating, hardened needle with safety back-seating for positive shutoff in working pressures up to 10 000 psig (690 bar).


Specifications

Working Pressure
Temperature
Body Material
Packing Material
End Connections
• Type
• Size
Configurations

Up to 10 000 psig (690 bar)
0 to 850°F (–17 to 454°C)
Forged 316 stainless steel
PTFE, graphite

NPT
1/2 in.
Straight, angle, oblique patterns

Features

F10 Series Cutaway View
  • One-piece stainless steel forged body
  • Stainless steel shroud protects stem threads against ingress of dirt and dust
  • Stem threads are cold rolled for high strength and smooth operation
  • Stem threads above packing protected from system media
  • Safety back seating needle seals in fully open position
  • Stainless steel handle with square drive stem and lock nut
  • Nonrotating hardened needle for positive shutoff

Testing

Every Swagelok F10 series valve assembly is factory tested hydrostatically; a shell test at 1.5 times maximum rated working pressure and a seat test at 1.1 times maximum rated working pressure, in accordance with BS EN 12266-1 (formerly BS 6755 part 1).


Options

F10 Series AntitamperHandle Antitamper Key F10 Series Lockable Handle

Antitamper
Handle

Antitamper
Key

Lockable
Handle

Antitamper Handle
The antitamper handle reduces the risk of human error and deliberate tampering. The valve can be operated with the antitamper key, sold separately.

Stainless Steel Round Lockable Handle
The round handles accommodate shackle diameters 0.25 in. (6.4 mm) or smaller and can lock the valve in any position. It is available only on straight- and angle-pattern valves.

Additional Valve Body Materials
Other materials, including carbon steel and 25Cr super duplex stainless steel, are available upon request..
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...