Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
We do not currently have detailed product information for this part.
Shown with Swagelok B model pressure gauge, available separately.
The Swagelok® compact gauge valve with integral purge valve provides fast, convenient installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Working Pressure Temperature
Body Material Packing Material End Connections • Type • Size
Up to 4000 psig (275 bar) –65 to 600°F (–53 to 315°C) 316 stainless steelPFA Swagelok tube fitting1/2 in., 12 mm
Every Swagelok compact gauge valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Every Swagelok compact gauge valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Virtually design and build an analytical system with the new MPC configurator.
Need assembly help? Let us develop a custom solution just for you.
Process Analyzer Sampling System Training offered worldwide — even at your site.
The Web, telephone, e-mail, or a knock on the door. Let's begin the conversation.
Now assembling products your way.
Did you know Swagelok stocks more than 8000 products?
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.