Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Needle Shutoff and Regulating > Blow Down Valves

Blow Down Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Instrumentation Blowdown Valves—6DB Series

6DB Series Blowdown Valve

Swagelok® needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10 000 psig (689 bar) and temperatures up to 1200°F (648°C).

Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Packing Material
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
–65 to 1200°F (–53 to 648°C)
0.86
316 stainless steel
Grafoil

Swagelok tube fitting, female NPT,
tube socket weld, pipe socket weld
1/4, 3/8, 1/2 in.; 10 and 12 mm

Testing

Every 6DB series blowdown valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

Every 6DB series blowdown valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...