Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
Not all parts are loaded into our estore. If you can't find what you are looking for, click here.
Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.
Swagelok® offers compact needle valves in a full range of sizes, configurations, and materials for a variety of applications.
Swagelok® needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10 000 psig (689 bar) and temperatures up to 1200°F (648°C).
Swagelok® screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.
GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life. The valve stem threads are isolated from the media.
Swagelok® F10 series needle valves feature a nonrotating, hardened needle with safety back-seating for positive shutoff in working pressures up to 10 000 psig (690 bar).
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45 000 psig (3102 bar).
Swagelok® gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Swagelok® rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Shown with Swagelok B model pressure gauge, available separately.
The Swagelok® compact gauge valve with integral purge valve provides fast, convenient installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Working Pressure Temperature
Body Material Packing Material End Connections • Type • Size
Up to 4000 psig (275 bar) –65 to 600°F (–53 to 315°C) 316 stainless steelPFA Swagelok tube fitting1/2 in., 12 mm
On-off operation is quick and easy with the Swagelok toggle valve, available in brass and 316 stainless steel material.
Highly reliable and readily available. Browse our products.
Solutions at every level - from simple to complex. Find the solution you need now.
Because results matter. Explore our 65 year history.
When customers work with us, their fluid systems run more smoothly. Let us know how we can help.
Now assembling products your way.
Did you know Swagelok stocks more than 8000 products?
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.