Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Metering > Low-Flow-Metering-Valves-Cv-up-to-0.004-1000-psig-(68 bar)

Low-Flow-Metering-Valves-Cv-up-to-0.004-1000-psig-(68 bar)

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Low-Pressure Valves—S, M, and L Series

Low Pressure Valves S M and L Series

Specifications

Working Pressure
Temperature
Body Material
Flow Coefficient
End Connections
• Type


• Size


Up to 2000 psig (137 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel, brass
0.004 to 0.16

Swagelok tube fitting, NPT, integral
male VCR® face seal fitting
1/16, 1/8 and 1/4 in.; 3 and 6 mm
Low Pressure Valves S M and L Series

Features

  • Tapered stem tip accurately controls gas and liquid flow rates
  • Straight, angle, cross, and double patterns
  • Panel mounting
  • Knurled, round, vernier, slotted, and adjustable-torque handles

Testing

Every Swagelok S, M, and L series metering valve is factory tested with nitrogen at 1000 psig (69 bar). Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Every Swagelok L series metering valve is tested for bubble-tight seat shutoff at 100 psig (6.8 bar) differential pressure.


Cleaning and Packaging

Swagelok S, M, and L series metering valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.


Swagelok S, M, and L series metering valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.


Options

Low Pressure S Series Cross Pattern Low Pressure M Series Double Pattern
S Series
Cross Pattern
M Series
Double Pattern

Cross Pattern (S and M Series)

  • Fluid flows between side ports around stem in any stem position.
  • Flow through branch port can be metered in both directions.

Double Pattern (S and M Series)

  • Inlet valve handle can be set and locked at desired maximum flow.
  • Outlet valve handle can be used for fine flow control up to the preset maximum of the inlet valve.

Vernier Handle Low Pressure ValvesVernier Handle (S, M, and L Series)

  • Helps ensure repeatable flow adjustments.
  • Provides readings accurate to 1/25 turn.





Double Pattern Adjustable Torque Handle S SeriesAdjustable-Torque Handle (S Series)

  • Enhances control for setting flows.
  • Features PTFE packing and two top-mounted torque adjustment screws.
  • Is available in stainless steel material on stainless steel valves and in chrome-plated brass on brass valves.


Double Pattern Slotted Handle S and M SeriesSlotted Handle (S and M Series)

  • Allows flow setting adjustment with a screwdriver.
  • Is for use in installations where handle is not easily accessible.
  • Is available in stainless steel material on stainless steel valves and in chrome-plated brass on brass valves.
  • Allows valve to be panel mounted without removing handle.

Stem O-Ring Materials (S, M, and L Series)

Buna N O-rings are standard for brass valves; fluorocarbon FKM O-rings are standard for stainless steel valves. Ethylene propylene, Kalrez®, and neoprene are available.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...