Features
- Tapered stem tip accurately controls gas and liquid flow rates
- Straight and angle patterns
- Metal-to-metal shutoff
- 2° stem taper (included angle)
- Panel mounting
- Round phenolic handle
Testing
Every Swagelok 31 series metering valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min.
Cleaning and Packaging
Swagelok 31 series metering valves are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C, are available as an option.
Options
Colored Handles Black phenolic handles are standard. Blue, green, orange, red, and yellow colors are available.
High-Temperature Stem Packing Grafoil packing extends the temperature rating to 850°F (454°C).