Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Metering

Metering

Swagelok® Metering Valves—S, M, L, and 31 Series

Metering Valves

Swagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.16.

  • Low-pressure metering valves—S, M, and L series
  • High-pressure metering valves—31 series

High-Pressure Valves—31 Series

High Pressure Valves 31 Series

Specifications

Working Pressure
Temperature
Body Material
Packing Material
Flow Coefficient
End Connections
• Type

• Size


Up to 5000 psig (344 bar)
–65 to 850°F (–53 to 454°C)
316 stainless steel
PTFE, Grafoil®
0.04

Swagelok tube fitting, female NPT
1/8 and 1/4 in.; 6 mm

Low-Pressure Valves—S, M, and L Series

Low Pressure Valves S M and L Series

Specifications

Working Pressure
Temperature
Body Material
Flow Coefficient
End Connections
• Type


• Size


Up to 2000 psig (137 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel, brass
0.004 to 0.16

Swagelok tube fitting, NPT, integral
male VCR® face seal fitting
1/16, 1/8 and 1/4 in.; 3 and 6 mm
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...