Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Excess Flow

Excess Flow


Excess Flow
 

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Excess Flow Valves—XS Series

Excess Flow Valves

Swagelok excess flow valves stop uncontrolled release of system media if a downstream line ruptures. Flow through the bleed vent is less than 1 % of the flow rate in the trip range.


Specifications

Working Pressure
Temperature Range
Body Material
O-Ring Material
End Connections
• Types


• Sizes


Up to 6000 psig (413 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel
Fluorocarbon FKM

Swagelok tube fitting, NPT, ISO, SAE/MS, VCR® metal gasket face seal, and VCO® O-ring face seal fittings
1/8, 1/4, 3/8, 1/2 in. and 6, 8, 10, 12 mm

Operation

The spring-loaded poppet remains in the open position during normal system operation. Should an excess flow condition occur downstream, the poppet rapidly moves to the tripped position, stopping uncontrolled release of system media. When the system pressure equalizes through the bleed vent, the spring automatically resets the poppet to the open position.


Features

Excess Flow Valves XS Series Cutaway
  • Slotted poppet
    • improves performance and reliability
    • provides high-flow capacity
    • eliminates nuisance tripping.
  • Spring-loaded actuation
    • eases operation
    • allows valve to work in any orientation, enhancing system safety.
  • Bleed vent
    • eliminates complex bypass mechanisms
    • allows spring to reset poppet automatically.
  • All metal seat
    • improves durability
    • requires no maintenance

Testing

Every XS series valve is factory tested for proper operation.


Cleaning and Packaging

Swagelok XS series excess flow valves with VCR or VCO end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C. Swagelok XS series excess flow valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.


Options

  • Optional O-ring material
  • PEEK backup ring
  • Special cleaning and packaging.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...