Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed > Ultrahigh Purity-High-Pressure-up-to-3045-psig-(210 bar)-Shutoff-DP-series

Ultrahigh Purity-High-Pressure-up-to-3045-psig-(210 bar)-Shutoff-DP-series

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Springless Diaphragm Valves for High Performance—DP Series

Springless Diaphragm Valves

With 316L VIM-VAR construction, Swagelok® DP series diaphragm-sealed valves are suitable for a variety of ultrahigh-purity applications.

Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type


• Size


Vacuum to 3045 psig (210 bar)
Up to 12 200 psig (840 bar)
60 to 120 psig (4.2 to 8.2 bar)
–10 to 300°F (–23 to 150°C)
0.20 and 0.27
316L VIM-VAR stainless steel
Elgiloy®

VCR® face seal fitting, tube butt weld, Swagelok tube fitting, modular surface-mount (MSM)
1/4 in.; 6 mm

FeaturesSpringless Diaphragm Valves Cutaway Ultrahigh Purity

  • Low-pressure and high-pressure models
  • Fully contained PCTFE seat design provides:
    • Excellent resistance to swelling and contamination
    • Improved helium leak test performance
    • Minimal particle generation
    • Long cycle life.
  • Optimal diaphragm design for long cycle life
  • Fully swept flow path:
    • Minimizes entrapment areas
    • Facilitates purging
    • Maximizes flow capacity.

Ultrahigh-Purity Springless Diaphragm Valve Process Specifications

  • Special cleaning, process designator P1: Special Cleaning and Packaging (SC-11)
    • Special cleaning with non–ozone-depleting chemicals
    • Performed in specially cleaned areas; valves are individually bagged
    • 5 µin. (0.13 µm) average, machine finished.
  • Photovoltaic cleaning, process designator P6: Photovoltaic Process Specification (SC-06)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in specially cleaned areas; valves are individually bagged
    • 5 µin. (0.13 µm) average, machine finished
  • Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
    • 5 µin. (0.13 µm) average, machine finished and electropolished.

Ultrahigh-Purity Springless Diaphragm Valve Testing

Inboard helium leak tested to a rate of 1 × 10–9 std cm3/s at the seat, envelope, and all seals. The DP series design has been helium leak tested to maximum leak rate of 1 × 10–10 std cm3/s.


Configurations

Multiport Valve Ultrahigh Purity Multivalve Manifolds Ultrahigh Purity
Multiport Valve
Multivalve Manifolds
  • Two-port low-pressure valves
  • Two-port high-pressure valves
  • Modular surface-mount (MSM) configurations
    • 1.5 in. MSM valves are IGC II compatible
    • 1.125 in. size offers C-seal and
      W-seal models
  • Multiport and elbow valves
  • Multivalve manifolds

Options

  • Manual actuators
    • Round, toggle, directional, and integral lockout handles available
    • Seven handle colors available
  • Pneumatic actuators
    • Factory-assembled indicator switch and indicator switch kits available
  • High-temperature polyimide seat
    • Temperature rating from 50 to 300°F (10 to 150°C)
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...