Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed > Ultrahigh Purity, High-Flow Diaphragm Valves (CV = 0.62), Shutoff

Ultrahigh Purity High-Flow Diaphragm Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

High-Flow, Springless Diaphragm Valves—DF Series

DF Series High Purity High Flow Diaphragm Valves

Swagelok® DF Series diaphragm valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available high-flow end connections.


Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type

• Size


Vacuum to 300 psig (20.6 bar)
3200 psig (220 bar)
70 to 100 psig (4.9 to 6.8 bar)
–10 to 270°F (–23 to 132°C)
0.62
316L VAR stainless steel
Elgiloy®

"H" type VCR® face seal fitting, VCR face seal fitting, tube butt weld
1/4, 3/8, 1/2 in.; 10 and 12 mm

Features

  • No springs or threads in wetted areas improves cleanliness
  • Fully swept flow path enhances purging and gas replacement
  • Minimal PCTFE volume minimizes gas adsorption and desorption
  • Fully contained seat insert increases cycle life
  • Normally closed and normally open pneumatic actuators available for remote actuation
  • Round and integral lockout handles available for manual actuation.
    • Three-quarter turn actuation
    • Choice of seven handle colors

Ultrahigh-Purity Springless Diaphragm Valve Process Specifications

  • Special cleaning, process designator P1: Special Cleaning and Packaging (SC-11)
    • Special cleaning with non–ozone-depleting chemicals
    • Performed in specially cleaned areas; valves are individually bagged
    • 5 µin. (0.13 µm) average, machine finished.
  • Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
    • 5 µin. (0.13 µm) average, machine finished and electropolished.

Ultrahigh-Purity Springless Diaphragm Valve Testing

Inboard and internal helium leak tested to a maximum leak rate of 1 × 10 –9 std cm 3 /s in accordance with SEMI F1.

Configurations

DF Series Ultrahigh Purity Diaphragm Valves DF Series Manifold Diaphragm Valves
Multiport Valve Multivalve Manifolds
  • Two-port pneumatic valves
  • Two-port manual valves
  • Multiport and elbow valves
  • Multivalve manifolds

Options

  • Pneumatic actuators
    • Factory-assembled indicator switch and indicator switch kits available
  • High-temperature polyimide seat
    • Temperature rating from 50 to 270°F (10 to 132°C)
  • Panel mounting available for round-handle valves.
  • Diaphragm replacement kits available
  • Actuator replacement kits available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...