Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed > High-Purity-High-Pressure-Diaphragm-Valves-up-to-3500-psig-(241bar)

High-Purity-High-Pressure-Diaphragm-Valves-up-to-3500-psig-(241bar)

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Diaphragm Valves—DL Series and DS Series

Diaphragm Valves DL Series and DS Series

Swagelok® DL series and DS series diaphragm valves offer packless, all metal containment for high-purity and ultrahigh-purity applications up to 3500 psig.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type



• Size


Up to 3500 psig (241 bar)
–100 to 250°F (–73 to 121°C)
Up to 0.30
316L stainless steel
316 stainless steel

Swagelok tube fitting, VCR® face seal fitting, VCO® O-ring fitting, tube butt weld, tube socket weld
1/4, 3/8, and 1/2 in.; 6 and 8 mm

DL Series and DS Series Diaphragm Valves Cutaway

Features

  • Repetitive shutoff with fully contained soft-seat stem tip
  • Bottom mounting and panel mounting standard
  • DL series (lever handle)
    • Quarter-turn actuation
    • Position indicator ring
    • Splined handle and actuator prevents slippage
  • DS series (rotary handle)
    • Approximately one and one-half turns to operate from fully open to closed.

Process Specifications

  • Standard, no process designator: Special Cleaning and Packaging (SC-11)
    • Special cleaning with non–ozone-depleting chemicals
    • Performed in specially cleaned areas; valves are individually bagged
    • 20 µin. (0.51 µm) average, machine finished.
  • Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
    • 8 µin. (0.20 µm) average, machine finished and electropolished.

Testing

Inboard helium leak tested to a rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.


Multiport and Elbow Diaphragm Valves and Multivalve Manifolds

DL and DS series diaphragm valves are available in multiport and elbow configurations; see the Swagelok Bellows- and Diaphragm-Sealed Multiport and Elbow Valves Selection Guide. Multivalve manifolds are also available; contact your authorized Swagelok sales and service representative.


Options

  • PCTFE stem tip is standard; PTFE and polyimide material are available.
  • Stem replacement and diaphragm seal kits are available.
  • Green handles are standard; a variety of other colors are available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...