Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed > Bulk Gas Valves

Bulk Gas Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Bulk Gas Diaphragm Valves—LD Series

Bulk Gas Diaphragm Valves LD Series

With flow coefficients up to 13 and a variety of body materials and configurations, Swagelok® LD series bulk gas diaphragm valves can support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications.


Specifications

Working Pressure Temperature
Flow Coefficient
Body Material

Diaphragm Material
End Connections
• Type


• Size


Up to 300 psig (20.6 bar)
–20 to 300° F (–28 to 148°C)
Up to 13
CF3M cast stainless steel, forged and bar stock 316L stainless steel
316L stainless steel

Swagelok tube fitting, male VCR® face seal fitting, female NPT, female ISO, tube extension
1/4 to 1 in.; 12 to 25 mm

Features

Bulk Gas Diaphragm Valves LD Series Cutaway
  • No springs or threads in wetted areas enable cleaner operation.
  • Contoured flow passages allow high flow.
  • Tied diaphragm design provides positive stem retraction.
  • Welded diaphragm construction
    • Diaphragms are welded to stem to prevent leakage.
    • Three diaphragms offer optimum combination of strength, flexibility, and cycle life.
    • Design provides all-metal fluid containment.
    • Unique clamp ring design improves cycle life.
  • Unique stem tip design
    • PCTFE stem tip insert promotes leak-tight shutoff.
    • Compensating stem tip helps prevent damage from overtightening.

Cast Body Bulk Gas Valves LD Series

Cast-Body Bulk Gas Valves (1/2 and 1 in. Sizes)

  • Machined wetted surfaces in body are finished to an average of 20 µin. (0.51 µm) Ra.
  • Optional electropolished body exteriors (ELD series) are available.
  • Optional tube extension interiors electropolished to an average of 10 µin. (0.25 µm) Ra.
  • Purge ports are available.

Forged Body Bulk Gas Valves LD SeriesForged-Body Bulk Gas Valves (1/2 in. Size)

  • Design results in compact size, lower internal volume.
  • Wetted surfaces are electropolished to an average of 5 µin. (0.13 µm) Ra.
  • Purge ports are available.

Bar Stock-Body Bulk Gas Distribution and Isolation Valves (1/2 and 1 in. Sizes)

Bar Stock Body Bulk Gas Isolation Valves
Bar Stock Body Bulk Gas Distribution Valves
Isolation Valve
Distribution Valve
  • Valve and tubular shapes are combined into one integrated, compact component.
  • Block bodies permit compact layout of bulk gas systems.
  • Wetted surfaces are electropolished to an average of 5 µin. (0.13 µm) Ra.
  • Purge ports are 1/4 in. rotatable male VCR fittings.

Testing

SC-11 Process

Every LD series diaphragm valve processed in accordance with Special Cleaning and Packaging (SC-11) is helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s.


SC-01 Process

Every LD series diaphragm valve processed in accordance with Swagelok Ultrahigh-Purity Process Specification (SC-01) is helium leak tested to a maximum leak rate of 1 × 10–9 std cm3/s.


Cleaning and Packaging

Cast-Body Bulk Gas Valves

All LD series cast-body diaphragm valves are cleaned and packaged in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C. Cleaning and packaging in accordance with SC-01 is available as an option for ELD series cast-body valves.


Forged-Body and Bar Stock Bulk Gas Valves

All LD series forged-body and bar stock diaphragm valves are manufactured, cleaned, and packaged in accordance with Swagelok Ultrahigh-Purity Process Specification (SC-01). Cleaning in accordance with SC-11 is available as an option.


Options

Green handles are standard. A variety of other colors are available.

Replacement diaphragm/stem subassembly and gasket kits are available.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...