Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed > Atomic Layer Deposition Valves

Atomic Layer Deposition Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Swagelok® Diaphragm Valves for Atomic Layer Deposition (ALD)

Diaphragm Valves

Swagelok ALD diaphragm valves offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62, along with thermal actuators, position sensors, and solenoids for optimal performance in atomic layer deposition applications.


Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type

• Size


Vacuum to 145 psig (10.0 bar)
>3200 psig (220 bar)
50 to 90 psig (3.5 to 6.2 bar)
32 to 392°F (0 to 200°C)
0.27 or 0.62
316L VIM-VAR stainless steel
Elgiloy®

VCR® face seal fitting, tube butt weld; modular surface mount (MSM)
1/4 to 1/2 in.; 6 to 12 mm;
1.125 and 1.5 in. MSM
Atomic Layer Deposition Diaphragm Valves Cutaway

Features

  • Normally closed and normally open pneumatic actuation.
    • Standard and thermal actuators
    • Capable of valve opening or closing time of less than 5 ms
    • Factory-seat flow adjusting mechanism for precise, consistent Cv
  • Fully contained high-purity grade PFA seat offers broad range of chemical compatibility and excellent resistance to swelling and contamination
  • Fully swept flow path:
    • Minimizes entrapment areas
    • Facilitates purging
    • Maximizes flow capacity

Atomic Layer Deposition (ALD) DIaphragm Valve Process Specifications

  • Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
    • 5 µin. (0.13 µm) average wetted surface roughness, machine finished and electropolished.

Atomic Layer Deposition (ALD) Diaphragm Valve Testing

  • ALD3 normally closed: Inboard helium leak tested to a rate of 1 × 10–9 std cm3/s at the seat, envelope, and all seals.
  • ALD3 and ALD6 normally open and ALD6 normally closed: Inboard helium leak tested to a rate of 1 × 10–8 std cm3/s at the seat and to a rate of 1 × 10–9 std cm3/s at the envelope and all other seals.

Configurations

  • Two-port straight and elbow configurations
  • Two-, three-, and four-port multiport valves and multivalve manifolds
  • Two- and three-port modular surface mount in 1.125 in. (ALD3 series only) and 1.5 in platforms
2 Port Valve Normally Open Standard Actuator Atomic Layer Deposition Diaphragm Valve Multiport Valve Normally Closed Thermal Actuator Atomic Layer Deposition Diaphragm Valve Multivalve Manifold Normally Closed Standard Actuator
2-Port Valve
Normally Open
Standard Actuator
Multiport Valve
Normally Closed
Thermal Actuator
Multivalve Manifold
Normally Closed
Standard Actuator

Options

ALD Valve Electronic Actuator Positioning Sensor Solenoid Pilot Valve
ALD Valve with Electronic Actuator-Position Sensor and Solenoid Pilot Valve

  • Electronic actuator-position sensor transmits a signal to an electrical device indicating the open position.
  • Solenoid pilot valve enhances ALD valve response time.
  • ALD valves are available with holes in the body to accommodate heater cartridges.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...