Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Diaphragm-Sealed Valves

Diaphragm-Sealed Valves

Diaphragm-Sealed Valves for High-Purity, Ultrahigh-Purity, and Biopharmaceutical Service

Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity, ultrahigh-purity, and biopharmaceutical applications.


High-Purity
Valves
Ultrahigh-Purity
Valves
Biopharmaceutical
Valves
 
DL and DS series DP series DR series
LD series DF series DW series
ALD series
DRP series

 

 

Diaphragm-Sealed Valves—DL Series and DS Series

Diaphragm Valves DL Series and DS Series

Swagelok® DL series and DS series diaphragm valves offer packless, all metal containment for high-purity and ultrahigh-purity applications up to 3500 psig.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type



• Size


Up to 3500 psig (241 bar)
–100 to 250°F (–73 to 121°C)
Up to 0.30
316L stainless steel
316 stainless steel

Swagelok tube fitting, VCR® face seal fitting, VCO® O-ring fitting, tube butt weld, tube socket weld
1/4, 3/8, and 1/2 in.; 6 and 8 mm

Bulk Gas Diaphragm Valves—LD Series

Bulk Gas Diaphragm Valves LD Series

With flow coefficients up to 13 and a variety of body materials and configurations, Swagelok® LD series bulk gas diaphragm valves can support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications.


Specifications

Working Pressure Temperature
Flow Coefficient
Body Material

Diaphragm Material
End Connections
• Type


• Size


Up to 300 psig (20.6 bar)
–20 to 300° F (–28 to 148°C)
Up to 13
CF3M cast stainless steel, forged and bar stock 316L stainless steel
316L stainless steel

Swagelok tube fitting, male VCR® face seal fitting, female NPT, female ISO, tube extension
1/4 to 1 in.; 12 to 25 mm

Springless Diaphragm Valves for High Performance—DP Series

Springless Diaphragm Valves

With 316L VIM-VAR construction, Swagelok® DP series diaphragm-sealed valves are suitable for a variety of ultrahigh-purity applications.

Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type


• Size


Vacuum to 3045 psig (210 bar)
Up to 12 200 psig (840 bar)
60 to 120 psig (4.2 to 8.2 bar)
–10 to 300°F (–23 to 150°C)
0.20 and 0.27
316L VIM-VAR stainless steel
Elgiloy®

VCR® face seal fitting, tube butt weld, Swagelok tube fitting, modular surface-mount (MSM)
1/4 in.; 6 mm

High-Flow, Springless Diaphragm Valves—DF Series

DF Series High Purity High Flow Diaphragm Valves

Swagelok® DF Series diaphragm valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available high-flow end connections.


Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type

• Size


Vacuum to 300 psig (20.6 bar)
3200 psig (220 bar)
70 to 100 psig (4.9 to 6.8 bar)
–10 to 270°F (–23 to 132°C)
0.62
316L VAR stainless steel
Elgiloy®

"H" type VCR® face seal fitting, VCR face seal fitting, tube butt weld
1/4, 3/8, 1/2 in.; 10 and 12 mm

Swagelok® Diaphragm Valves for Atomic Layer Deposition (ALD)

Diaphragm Valves

Swagelok ALD diaphragm valves offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62, along with thermal actuators, position sensors, and solenoids for optimal performance in atomic layer deposition applications.


Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient
Body Material
Diaphragm Material
End Connections
• Type

• Size


Vacuum to 145 psig (10.0 bar)
>3200 psig (220 bar)
50 to 90 psig (3.5 to 6.2 bar)
32 to 392°F (0 to 200°C)
0.27 or 0.62
316L VIM-VAR stainless steel
Elgiloy®

VCR® face seal fitting, tube butt weld; modular surface mount (MSM)
1/4 to 1/2 in.; 6 to 12 mm;
1.125 and 1.5 in. MSM

Diaphragm Valves, Ultrahigh-Purity Fluoropolymer—DRP Series

Diaphragm Valves Ultrahigh-Purity Fluoropolymer DRP Series

Meeting SEMI Standard F57-0301 for UHP chemical distribution systems and equipment, the Swagelok® DRP series' ultrahigh-purity diaphragm enhanced design helps minimize entrapment areas and extend diaphragm life. DRP series valves are available in a variety of configurations, including: pneumatic and quarter-turn manual 2-way and 3-way shutoff valves, models with adjustable flow and bypass features, and custom manifolds.


Specifications

Pressure Rating
Media Temperature
Flow Coefficient
Body, Diaphragm Material
End Connections
• Types


• Sizes
Configurations


Up to 100 psig (6.8 bar)
73 to 212°F (23 to 100°C)
Up to 10.2
Modified PTFE

Fine thread flare and Nippon Pillar Super 300® standard; ISO, NPT, Flowell
1/4 to 1 1/4 in. and 6 to 25 mm
2- and 3-way manual and pneumatic shutoff; adjustable flow and bypass models

Radial Diaphragm Valves—DR Series

Radial Diaphragm Valves DR Series

The Swagelok® DR series radial diaphragm valve offers a cleaner, more compact way to manage sterile flow streams for many applications: media preparation, fermentation, harvest, separation, refining, purification, CIP, and SIP systems. The single-body biopharm valve design can be manufactured in a wide range of configurations to include multiple valves and multiple ports, and point-of-use valves. A single Swagelok radial diaphragm valve can replace complex weir-style valve assemblies, resulting in a more compact system.


Specifications

Working Pressure
Temperature
Diaphragm Material
Body Material
Flow Coefficients
Internal Surface Finish

Valve Sizes
End Connections


Up to 150 psig (10.3 bar)
Up to 280°F (137°C)
Modified PTFE
316L stainless steel
1.6 to 27.2
Electropolished and finished to
15 µin. (0.38 µm) avg
1/2 to 2 in.
Tube butt weld, TS series sanitary clamp, and Kwik-Clamp

 

Swagelok® Thermal-Immersion Diaphragm Valves

Thermal Immersion Diaphragm Valves

An increasing number of applications today require high precursor temperatures, often up to 220°C (428°F), with very tight temperature controls. System designers may specify an oven enclosure for the entire gas system to precisely control these high temperatures. This demands a valve that can be entirely situated within the high-temperature environment, including the body and actuator.


Swagelok thermal-immersion diaphragm valves offer high-speed actuation, flow coefficients up to 0.60, and are designed for optimum performance at 220°C (428°F) for high-temperature processes including atomic layer deposition (ALD) and precursor delivery applications. They are offered in both pneumatically actuated and manual models with a variety of 1/4 and 3/8 in. end connections.


Specifications

Working Pressure
Burst Pressure
Actuation Pressure
Temperature
Flow Coefficient (Cv)
• "H" type VCR®
connections

• VCR and all other connections

• Modular surface-mount
body

Body Material
Diaphragm Material
End Connections
• Type


• Size


Vacuum to 70 psig (4.8 bar)
> 3200 psig (220 bar)
60 to 90 psig (4.1 to 6.2 bar)
20 to 220°C (70 to 428°F)

0.60 at 20°C (70°F);
0.40 at 220°C (428°F)

0.30 at 20°C (70°F);
0.21 at 220°C (428°F)

0.25 at 20°C (70°F);
0.21 at 220°C (428°F)

316L VIM-VAR stainless steel
Elgiloy®

VCR and "H" type VCR metal gasket face seal fittings, tube butt weld; modular surface mount (MSM)
1/4 and 3/8 in.
1.125 and 1.5 in. MSM

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...