Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Check > Poppet Check Valves

Poppet Check Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Spring-and-Poppet Check Valves—C, CA, CH, CP, and CPA Series

Spring and Poppet Check Valves C CA CH and CPA Series

Swagelok® spring-and-poppet check valves are available with nominal cracking pressures ranging from 1/3 to 600 psi (0.03 to 41.4 bar) in 316 stainless steel and brass and with end connections 1/8 to 1 in. and 6 to 25 mm in size.


Specifications

Working Pressure
Temperature
Nominal Cracking Pressure
• Fixed
• Adjustable
Flow Coefficient
Body Material
Seal Material
End Connections
• Type


• Size


Up to 6000 psig (413 bar)
–50 to 400°F (–45 to 204°C)

1/3 to 25 psi (0.02 to 1.7 bar)
3 to 600 psi (0.21 to 41.4 bar)
0.10 to 4.7
316 stainless steel, brass
Fluorocarbon FKM, Buna N

Swagelok tube fittings, NPT, ISO, SAE/MS, VCO® O-ring fittings, VCR® face seal fittings
1/8 to 1 in.; 6 to 25 mm

C Series

C Series Cutaway

The C series is a two-piece stainless steel or brass check valve with O-ring body seal.


Specifications

Working Pressure
Temperature
Nominal Cracking Pressure
Flow Coefficient
Body Material
Seal Material
End Connections
• Type

• Size


Up to 3000 psig (206 bar)
–50 to 375°F (–45 to 190°C)
1/3 to 25 psi (0.03 to 1.8 bar)
0.10 to 4.48
316 stainless steel, brass
Fluorocarbon FKM, Buna N

Swagelok tube fittings, NPT, male VCR® face seal fittings
1/8 to 1 in.; 6 to 12 mm

Inlet Gaskets (2C, 4C, 6C, and 8C Series)

PTFE-coated 316 stainless steel inlet gaskets are available for 2C, 4C, 6C, and 8C series valves to reduce the possibility of dislodging the O-ring in systems where pressure surges, shock, or pulses occur. Gaskets are standard in 6C and 8C series valves with cracking pressures greater than 50 psi (3.5 bar) and in 12C and 16C series valves.

CA Series

CA Series Cutaway

The CA series is a two-piece stainless steel or brass check valve with O-ring body seal.



Specifications

Working Pressure
Temperature
Nominal Cracking Pressure

Flow Coefficient
Body Material
Seal Material
End Connections
• Type

• Size


Up to 3000 psig (204 bar)
–50 to 375°F (–45 to 190°C)
3 to 50 psi (0.21 to 3.5 bar) through 350 to 600 psi (24.2 to 41.4 bar)
0.37
316 stainless steel, brass
Fluorocarbon FKM, Buna N

Swagelok tube fittings, male NPT, male VCR® face seal fittings
1/4 in.; 6 and 8 mm

Deflector Cap

Deflector Cap

A polyethylene deflector cap is available for CPA series valves with male NPT end connections. The deflector cap deflects flow from direct contact with personnel and prevents atmospheric contaminants from entering the valve.

Bonded-Poppet Check Valve with Fixed Cracking Pressure—CH Series

CH Series Cutaway Bonded-Poppet Check Valve with Fixed Cracking Pressure-CH Series

Swagelok­® CH series bonded-poppet check valves feature 316 stainless steel construction and are available with ECE R110-type approval and for sour gas service.


Specifications

Working Pressure
Temperature
Nominal Cracking Pressure
Reseal Pressure

Flow Coefficient
Body Material
Seal Material
End Connections
• Type

• Size


Up to 6000 psig (413 bar)
–50 to 400°F (–45 to 204°C)
1/3 to 25 psi (0.03 to 1.8 bar)
Up to 17 psi (1.2 bar) or more upstream pressure
0.67 to 4.7
316 stainless steel
Fluorocarbon FKM

Swagelok tube fittings, NPT, ISO, SAE/MS, VCO O-ring fittings, VCR face seal fittings
1/8 to 1 in.; 6 to 12 mm


Options

Valves With ECE R110-Type Approval Stainless steel CH series check valves with Buna C seals are available with ECE R110-type approval for use in alternative fuel service.

  • Temperature rating: –40 to 185°F (–40 to 85°C)
  • Pressure rating within the range: 3770 psig (260 bar)

Sour Gas Valves

CH series valves are available for sour gas service. Materials are selected in accordance with NACE MR0175/ISO 15156.

  • Pressure rating at 70°F (20°C): 5000 psig (344 bar)
  • Temperature rating: –50 to 300°F (–45 to 148°C)

Seal Materials

Fluorocarbon FKM is standard. Buna N, ethylene propylene, and neoprene O-ring and poppet bonding material are available.


Special Alloys

Springs of alloy 400 or alloy C-276 are available in some sizes. Valves of alloy 400, carbon steel, aluminum, or other alloys are available in some sizes.


Special Cleaning

Special cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C is available for valves with Swagelok tube fitting, NPT, ISO or SAE/MS end connections.


Maintenance Kits

Seal kits and spring kits are available.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...