Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Check

Check

High-Purity Check Valves
High-Purity Check Valves
Lift Check Valves
Lift Check Valves
Poppet Check Valves
Poppet Check Valves
Check Valves Spare Parts
Spare Parts and Accessories

UHP Check Valves O-Ring Free Fluoropolymer-CHP Series
View Products 766 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Lift Check Valves
MS-01-98FRPTKODEZHJARUESEN
Lift Check Valves—50 Series
Rugged, all-stainless steel construction; Reverse flow coefficient less than 0.1 % of forward flow coefficient; No springs or elastomers; Compact size
(MS-01-98.pdf)

Check Valves

Check Valves

Swagelok offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service, high-purity, and sanitary applications.


  • Spring-and-poppet check valves—C, CA, CH, CP, and CPA series
  • Lift check valves—50 series
  • All-welded check valves—CW series
  • Ultrahigh-purity O-ring–free fluoropolymer check valves-CHP series
  • Disk, ball, and air blow check valves for sanitary applications

 

Spring-and-Poppet Check Valves—C, CA, CH, CP, and CPA Series

Spring and Poppet Check Valves C CA CH and CPA Series

Swagelok® spring-and-poppet check valves are available with nominal cracking pressures ranging from 1/3 to 600 psi (0.03 to 41.4 bar) in 316 stainless steel and brass and with end connections 1/8 to 1 in. and 6 to 25 mm in size.


Specifications

Working Pressure
Temperature
Nominal Cracking Pressure
• Fixed
• Adjustable
Flow Coefficient
Body Material
Seal Material
End Connections
• Type


• Size


Up to 6000 psig (413 bar)
–50 to 400°F (–45 to 204°C)

1/3 to 25 psi (0.02 to 1.7 bar)
3 to 600 psi (0.21 to 41.4 bar)
0.10 to 4.7
316 stainless steel, brass
Fluorocarbon FKM, Buna N

Swagelok tube fittings, NPT, ISO, SAE/MS, VCO® O-ring fittings, VCR® face seal fittings
1/8 to 1 in.; 6 to 25 mm

Lift Check Valves—50 Series

Lift Check Valves - 50 Series

Swagelok® lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C). Forward flow lifts the poppet, opening the valve. Reverse flow seats the poppet against the orifice, closing the valve. The Swagelok lift check valve is gravity assisted and must be mounted horizontally, with bonnet nut on top.


Specifications

Working Pressure
Temperature
Forward Flow Coefficient
Body Material
Poppet Material
End Connections
• Type

• Size


Up to 6000 psig (413 bar)
–65 to 900°F (–53 to 482°C)
0.30 to 2.20
316 stainless steel
S17400 stainless steel

Swagelok tube fittings, female NPT, tube socket weld or pipe butt weld
1/4 to 3/4 in.; 6 mm

All-Welded, High-Purity Check Valves—CW Series

All-Welded High-Purity Check Valves-CW Series

With all-welded 316L stainless steel body and springless design, the Swagelok® CW series high-purity check valve is designed for clean operation and reliable fluid containment.


Specifications

Working Pressure
Temperature
Cracking Pressure
Maximum Back Pressure
Maximum Pressure Drop
Minimum Burst Pressure
at 70°F (20°C)
Flow Coefficient
Body Material
End Connections
• Type

• Size


Up to 3000 psig (206 bar)
–10 to 400°F (–23 to 204°C)
Less than 2 psi (0.14 bar)
Full pressure rating
145 psi (10.0 bar)
12 000 psig (826 bar)

0.55 and 0.70
316L stainless steel

Tube butt welds, VCR® face seal fittings, Swagelok tube fittings
1/4 to 1/2 in.; 6 mm

Swagelok® UHP Check Valves, O-Ring–Free Fluoropolymer—CHP Series

UHP Check Valves O-Ring-Free Fluoropolymer-CHP Series

CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure and contain wetted components that meet SEMI Standard F57-0301 for ultrahigh-purity system components.



Specifications

Working Pressure
Media Temperature
Body Material
• Small Body
• Medium Body
Flow Coefficient
Cracking Pressure
• Small Body
• Medium Body
Reseal Pressure
End Connections
• Types
• Sizes


Up to 80 psig (5.5 bar)
50 to 185°F (10 to 85°C)

Modified PTFE
PFA
Up to 4.1

Less than 1.5 psig (0.11 bar)
Less than 0.9 psig (0.07 bar)
Up to 0.5 psig (0.04 bar)

Fine thread flare, Nippon Pillar® Super 300
Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...