Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Bleed and Purge > Purge Valves

Purge Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 
Purge Valves

Purge Valves

Swagelok purge valves are manual bleed, vent, or drain valves. The knurled cap is permanently assembled to the valve body for safety.





Specifications

Working Pressure
Temperature
Body Material
Poppet, Ball Material
Inlet End Connection
• Type

• Size


Up to 4000 psig (275 bar)
–65 to 600°F (–53 to 315°C)
316 stainless steel, brass, carbon steel .
316 stainless steel

Swagelok tube fitting, tube adapter, NPT, male SAE, male ISO
1/8 to 1/2 in.

Features

Purge Valve Cutaway
  • Vent hole bleeds excess liquid or gas from system lines
  • Cap is crimped to valve body to prevent accidental disassembly
  • Compact for convenient installation

Cleaning and Packaging

Every Swagelok purge valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


PTFE Ball Option

The Swagelok purge valve with PTFE ball provides leak-tight shutoff with finger pressure and features a removable cap for easy ball replacement.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...