Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Bellows-Sealed > Secondary-Packed-Bellows-Valves-Manual-Actuated-Up-to-1200-F

Secondary-Packed-Bellows-Valves-Manual-Actuated-Up-to-1200-F

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Bellows Valves with Secondary Packing—U Series

U Series Group

Swagelok® U series bellows-sealed valves enhance reliability, versatility, and safety—with a secondary containment system that prevents leaks to atmosphere even if the primary seal fails.




Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Stem Tip Material

End Connections
• Type

• Size
Internal Volume

Up to 2500 psig (172 bar)
–20 to 1200°F (–28 to 648°C)
0.36 to 5.3
316 stainless steel
316 stainless steel, PCTFE,
cobalt-based alloy

Swagelok tube fitting, female VCR® face seal fitting, tube socket weld, tube butt weld
1/4 to 3/4 in.; 6 to 12 mm
0.11 to 1.46 in.3 (1.8 to 23.9 cm3)

Features

  • Gasketed or welded body-to-bellows seals
  • Stem tips for shutoff or regulating service

U Series Cutaway View

U Series Bellows Valve Stem Tips
Regulating Conical Nonrotating
spherical

  • Panel, bottom, and side mounting available
  • Bar handle and pneumatic actuation available.
  • Upper packing provides secondary containment as backup to primary seal.
  • Acme power transmission threads enable low operating torque.
  • 4U, 6U, and 8U series contain conventional bellows (system pressure acts on inside of bellows); 12U and 12UA series contain inverted bellows (system pressure acts on outside of bellows).
  • Straight- and angle-pattern valves


Testing

Every U series bellows valve is factory vacuum tested with helium at room temperature for 5 s to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.

Cleaning and Packaging

  • Swagelok U series bellows valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
  • Swagelok U series bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.

Valve Options

  • High-Temperature Model
    • Nickel-based lubricant prevents seizing of actuator threads.
    • Valve rating extends to:
      • 1000°F (537°C) for valves with VCR fittings.
      • 1200°F (648°C) for valves with Swagelok tube fittings.
  • Low-Temperature Model
    • PTFE secondary packing for temperatures
    • from –325 to 400°F (–200 to 204°C).
  • Alloy 600 bellows

Pneumatic Actuators

  • Normally closed, normally open, and double acting actuation modes
  • Reliable piston design for enhanced cycle life
  • Low actuation pressures
  • Aluminum and stainless steel components

Microswitch assembled on U series valve with 6 series actuator

Pneumatic Actuator Options and Accessories

  • Pneumatic Actuator Microswitches
    • Signal OPEN or CLOSED position of valve to panel or process controller
    • Factory assembled on 4U, 6U, and 8U series valves
    • Microswitch kits for field assembly.

Maintenance Kits

Stem tip/adapter kits, bellows kits, and gasket kits are available for UG, URG, and UK series valves. Download the Swagelok Bellows-Sealed Valve Maintenance Kits catalog.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...