Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Bellows-Sealed > High Purity Bellows Valves

High Purity Bellows Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Bellows Valves—BN Series

Swagelok® BN series bellows-sealed valves offer packless operation, with an all-metal seal to atmosphere and cleaning for high- and ultrahigh-purity systems.

BN Series Group

Specifications


Working Pressure
Temperature
Flow Coefficient
Body Material
Stem Tip Material
End Connections
• Type


• Size
Internal Volume

 

 

Vacuum to 500 psig (34.4 bar)
–40 to 200°F (–40 to 93°C)
0.30 and 0.70
316L stainless steel
PCTFE

Swagelok tube fitting, butt weld, tube weld, tube extension, VCR® face seal fitting, VCO® O-ring fitting
1/4 to 1/2 in.; 6 to 12 mm
0.18 and 0.27 in. 3 (2.9 and 4.4 cm 3 )

Features

Manual Valve Pneumatic Valve
BN Rotary Cutaway BN Rotary Cutaway
  • Valve
    • Full pressure rating in either flow direction for system versatility
    • Union bonnet construction for safety
    • Stem guiding outside of system fluid for clean operation
    • Precision-formed metal bellows for reliability
    • Nonrotating stem tip for increased shutoff cycle life.
  • Manual actuators—rotary or toggle handle
  • Pneumatic actuators—normally closed and normally open actuation modes
  • Panel mounting and bottom mounting.


High-Purity Bellows Valve Process Specifications

  • Standard, no process designator: Special Cleaning and Packaging (SC-11)
    • Special cleaning with non–ozone-depleting chemicals
    • Performed in specially cleaned areas; valves are individually bagged
    • 20 µin. (0.51 µm) average, machine finished.
  • Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
    • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
    • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
    • 8 µin. (0.20 µm) average, machine finished and electropolished.


Testing

Inboard helium leak tested to a rate of 4 × 10 –9 std cm 3 /s at the seat, envelope, and all seals.


Options and Accessories BN Multiport Valve

  • Muiltiport and elbow bellows valves and multivalve manifolds available.
  • Bonnet sniffer tubes allow monitoring of bellows integrity.
  • Indicator switches transmit a signal indicating open or closed position.
    • Factory assembled
    • Indicator switch kits
  • Polyimide stem tips are available in BN4 series bellows valves for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
  • Toggle handles—seven colors are available.
  • Optional pneumatic actuator NPT inlet port.
  • Hose adapter kits allow for use of soft plastic or rubber tubing at the inlet of the pneumatic actuator.
BN Series with Bonnet Sniffer Tube BN Series with Indicator Switch BN Series with Polymide Stem Tip
Bonnet Sniffer Tube Indicator Switch Polyimide Stem Tip
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...