Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Bellows-Sealed > General Service Manual and Actuated Bellows Valves

General Service Manual and Actuated Bellows Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Bellows Valves—B Series

Bellows Valves - B Series

Swagelok® B series bellows-sealed valves are available in a variety of models for system versatility.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials
Stem Tip Materials

End Connections
• Type


• Size
Internal Volume

Up to 1000 psig (68.9 bar)
–20 to 900°F (–28 to 482°C)
0.12 to 1.2
316 stainless steel, brass, alloy 400
316 stainless steel, PCTFE,
cobalt-based alloy

Swagelok tube fittings, tube butt weld, tube socket weld, butt weld,
VCR® face seal fitting
1/4 to 3/4 in.; 6 to 12 mm
0.10 to 0.26 in.3 (1.6 to 4.3 cm3)

Features

Bellows Valves - B Cutaway
  • Gasketed or welded body-to-bellows seals
  • Stem tips for shutoff or regulating service
Bellows Valves - Btips
Regulating
Conical
Nonrotating
spherical
  • Bar, round, or toggle handle; pneumatic actuation also available.
  • Precision-formed metal bellows provides reliable seal to atmosphere.

Testing

Every B series bellows valve is factory tested with helium for 5 s to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.


Cleaning and Packaging

  • Swagelok B series bellows valves with VCR end connections and all BK series valves are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C. Swagelok
  • Swagelok B series bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.

Valve Options and Accessories

Bellows Valves - Btip
  • Vacuum stem tip/adapters help eliminate gas pockets or trapped volumes.
  • Polyimide stem tips provide soft-seat shutoff for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
  • Copper stem tips provide metal soft-seat shutoff for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
  • Colored toggle handles

Pneumatic Actuators

  • Normally closed, normally open, and double acting actuation modes
  • Reliable piston design for enhanced cycle life
  • Low actuation pressures
  • Aluminum and stainless steel components
  • 1 series actuator for BK series valves with brass, stainless steel, and alloy 400 bodies
  • 5 series actuator for BG, BK, and BW series valves with stainless steel and alloy 400 bodies—not for valves with brass bodies

Pneumatic Actuator Options and Accessories

Bellows Valves - BK Switch
Bellows Valve - Microswitch

BK series valve with
1 series actuator and
indicator switch

B series valve with
5 series actuator and microswitch

  • Indicator Switches
    • Transmit a signal to an electrical device indicating either the open or closed position of a pneumatically actuated valve
    • Factory assembled
    • Indicator switch kits for field assembly.
  • Microswitches
    • Signal OPEN or CLOSED position of valve to panel or process controller
    • Factory assembled
    • Microswitch kits for field assembly

Maintenance Kits

Stem tip/adapter kits, bellows kits, and gasket kits are available for BG, BRG, BK, and BKT series valves.

Bellows Valves—H and HK Series

H and HK Valves

With flow coefficients from 0.11 to 0.28, Swagelok® H and HK series valves are compact bellows-sealed valves for general service.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Stem Tip Material
End Connections
• Type


• Size
Internal Volume

Up to 1000 psig (68.9 bar)
–80 to 600°F (–62 to 315°C)
0.11 to 0.28
316 stainless steel or brass
S17400 or PCTFE

Swagelok tube fitting, NPT, VCR® face seal fitting, tube socket weld, tube butt weld, tube extension
1/8 to 3/8 in.; 6 mm
0.08 and 0.10 in.3 (1.3 and 1.6 cm3)

Features

H Valve
HK Valve
H Series
HK Series

• 316 SS body material
• Welded body-to-bonnet seal

• Brass body material
• Gasket body-to-bonnet seal
• Replaceable bellows/stem/stem tip
• Pneumatic actuator available

  • Compact size
  • Precision-formed metal bellows and nonrotating stem tip for reliable, repetitive shutoff
  • Panel and bottom mounting

Testing

Every H and HK series bellows valve is helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.

Cleaning and Packaging

  • Swagelok H series bellows valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
  • Swagelok H series bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.
  • All Swagelok HK series bellows valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).


Options

Htip

  • H Series
    • Cobalt-Based Alloy Stem Tip
      • For severe service applications
      • Spherical stem tip is welded to stem
      • Fluorinated-based lubricant is applied to stem tip
    HKtip
  • HK Series
    • Copper Stem Tip
      • For temperatures up to 400°F (204°C) at 150 psig (10.3 bar)
      • Includes copper gasket for body-to-bonnet seal
    • Alloy 400 body material for system compatibility.
    • Pneumatic Actuators
      • Normally closed and normally open actuation
      • Low actuation pressure
      • Factory-assembled or as a kit for field assembly
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...