Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Bellows-Sealed > Bellows Sealed Valves for Switching Service

Bellows Sealed Valves for Switching Service

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Bellows-Sealed Valve for Switching Service—BY Series

BY Valve

The compact, packless Swagelok® BY series bellows-sealed valve switches flow from one line to another.


Specifications

Working Pressure
Temperature
Body Material
Stem Tip Material
End Connections

Vacuum to 150 psig (10.3 bar)
0 to 200°F (–18 to 93°C)
316 stainless steel
PTFE-coated 316 stainless steel
1/4 in. VCR® face seal fittings or Swagelok tube fittings

Features

  • Torlon® stem guide ensures proper alignment for consistent shutoff performance.
  • Manual and spring-return and double-acting pneumatic actuators are available.

Operation

BY Cut1 BY Cut2

With pressure to the miniature spring-return pneumatic actuator, the stem tip seals the upper port, allowing flow through the lower port.

When there is no pressure to the actuator, the stem tip seals the lower port, allowing flow through the upper port.


Testing

Every BY series bellows valve is factory vacuum tested with helium at room temperature for five seconds to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.


Cleaning and Packaging

  • Swagelok BY series bellows valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
  • BY series bellows valves with Swagelok tube fitting end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...