Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
Not all parts are loaded into our estore. If you can't find what you are looking for, click here.
Swagelok bellows-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for general and high-purity applications.
General Service
High-Purity Service
Swagelok® B series bellows-sealed valves are available in a variety of models for system versatility.
Swagelok® U series bellows-sealed valves enhance reliability, versatility, and safety—with a secondary containment system that prevents leaks to atmosphere even if the primary seal fails.
With flow coefficients from 0.11 to 0.28, Swagelok® H and HK series valves are compact bellows-sealed valves for general service.
Swagelok® bellows-sealed metering valves feature micrometer handles for precise, repeatable flow settings.
Up to 700 psig (48.2 bar)–20 to 900°F (–28 to 482°C)0.005 to 0.30316 stainless steelHard chrome-plated 316 stainless steelSwagelok tube fitting, tube socket weld, tube butt weld, integral male VCR® face seal fitting1/4 and 3/8 in.; 6 mm0.07 in.3 (1.1 cm.3)—metering stem tip0.11 in.3 (1.6 cm3)—regulating stem tip
The compact, packless Swagelok® BY series bellows-sealed valve switches flow from one line to another.
Swagelok® BN series bellows-sealed valves offer packless operation, with an all-metal seal to atmosphere and cleaning for high- and ultrahigh-purity systems.
Working Pressure Temperature Flow Coefficient Body Material Stem Tip Material End Connections • Type
• Size Internal Volume
Vacuum to 500 psig (34.4 bar) –40 to 200°F (–40 to 93°C) 0.30 and 0.70 316L stainless steel PCTFE Swagelok tube fitting, butt weld, tube weld, tube extension, VCR® face seal fitting, VCO® O-ring fitting 1/4 to 1/2 in.; 6 to 12 mm 0.18 and 0.27 in. 3 (2.9 and 4.4 cm 3 )
Swagelok® HB series bellows-sealed valves offer pressure ratings up to 3500 psig (241 bar) and cleaning for high-and ultrahigh-purity systems
Virtually design and build an analytical system with the new MPC configurator.
Need assembly help? Let us develop a custom solution just for you.
Process Analyzer Sampling System Training offered worldwide — even at your site.
The Web, telephone, e-mail, or a knock on the door. Let's begin the conversation.
Helping you for more than 60 years.
Our systems work with your systems.
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.