Trunnion-Style Medium-Pressure FKB Series Ball Valves
Swagelok trunnion-style medium-pressure FKB series ball valves offer low-torque,
quarter-turn operation in a compact design providing positive shutoff in
applications up to 15 000 psig (1034 bar).
Specifications
Working Pressure
Temperature
Flow Coefficient
End Connections
• Sizes
Configurations
|
Up to 15 000 psig (1034 bar)
0 to 250°F (–17 to 121°C)
0.44 to 4.5
1/4, 1/2, 3/8 in.
On-off (2-way), switching (3-way)
|
Features
- Innovative stem and end connection seal design
(patent-pending):
- maintains full pressure rating throughout the entire operating
temperature range
- reduces seal wear that can lead to shell leakage.
- Trunnion-style ball with innovative direct-load design
(patent-pending):
- seals consistently across a full range of pressures, even if
system is depressurized and repressurized
- ensures reliable operation for improved actuation of control
systems.
- Positionable handle with unique stop disk provides flexibility
in component layout, enabling reduced system footprint.
- Bottom-loaded stem design eliminates stem blowout and enhances
operator safety.
- Swagelok medium-pressure tube fitting end connections:
- reduce valve installation time and cost
- provide robust tube grip and vibration resistance.
- Nitrogen seat tested and shell tested to ensure product
integrity
- Positionable bar handle and ISO 5211-compliant pneumatic
actuators
- Manual valve panel and shoulder mounting are available as
options.
Testing
Every Swagelok medium-pressure ball valve is factory tested with
nitrogen at 1000 psig (68.9 bar). Seats have a maximum allowable leak
rate of 0.1 std cm3/min. Shell testing is performed to a
requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging
All Swagelok medium-pressure ball valves are cleaned and packaged
in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options and Accessories
Stainless steel bar handles with blue electrostatic powder
coating are standard. Black, green, orange, red, and yellow colors are
available.
Locking handle, panel nut, cap screw, and replacement stop disk kits are
available.
Pneumatic actuator options include solenoid valves, position
indicators, and limit switches.