Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Ball > Multipurpose, SK Series

Multipurpose SK Series Ball Valves

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Multipurpose SK Series Ball Valves

Multipurpose Ball Valves-SK Valves

Swagelok multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar).



Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
• Sizes
Configuration


Up to 6000 psig (413 bar)
–40 to 302°F (–40 to 150°C)
Up to 1.4
316 stainless steel
PEEK

1/4 and 3/8 in.; 6 and 8 mm
On-off

 


Features

  • Spring-loaded PEEK seats:
    • provide chemical compatibility
    • provide leak-tight integrity in both low- and high-pressure systems
  • O-ring stem seal:
    • requires no packing adjustment
    • provides leak-tight seal to atmosphere
  • Stainless steel floating ball reduces wear and extends cycle life
  • Directional handle:
    • offers quarter-turn operation
    • indicates flow direction
    • indicates open/closed position
  • Standard panel mounting
  • Bidirectional flow
  • Field rebuildable with seal kit
  • ECE R110-type approval valves available

Testing

Every Swagelok SK series ball valve is factory tested in both flow directions with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

All Swagelok SK series ball valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) is available.


Options

  • Pneumatic actuators and ISO 5211-compliant pneumatic actuators
    • Solenoid valves
    • Position indicators
    • Limit switches
    • ISO 5211-compliant mounting bracket kits
  • Electric actuators
  • Oval, stainless steel directional, and locking bracket handle options
  • Mixed end connections
  • Hydrostatic testing
  • Buna C O-rings for low-temperature service to –40°F (–40°C)
  • PTFE-coated stainless steel ball
  • Sour gas service

Certifications and Approvals

SK series ball valves are available with ECE R110-type approval for use in alternative fuel service. Valves with this approval have ultralow-temperature fluorocarbon / D2000 stem O-rings.

  • Temperature rating: –40 to 248°F (–40 to 120°C)
  • Pressure rating within the range: 3770 psig (260 bar)

See the ECE R110 approval document.

See all alternative fuels certifications and approval documents.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...