Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves > Ball

Ball

Process and Instrumentation Ball Valves

Ball Valves

Swagelok® ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers ball valves manufactured or configured to the special needs of your applications.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes


Up to 15 000 psig (1034 bar)
–65 to 850°F (–53 to 454°C)
Up to 130
Stainless steel, carbon steel,
brass, alloy 400, special alloys

1/16 to 2 in.; 3 to 25 mm

 

 

Swagelok® 40G Series Ball Valve Technical Bulletin

40G Series Ball Valve Technical Bulletin

The Swagelok® 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok has modified the valve construction and developed an innovative assembly process. The result is the new 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.


Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or “cold-flow,” for increased thermal performance and improved leak resistance. Its expanded temperature range, from –65 to 300°F (–53 to 148°C), meets application demands for both environmental and heated-process applications (Figure 1).

3-Piece Process/Instrumentation 60 Series Ball Valves

General-Purpose and Special-Application Ball Valves-60 Series

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance. They are available in many materials, configurations, and options, as well as special-service valves for steam, thermal, low-temperature, all-welded, rapid-cycle, chlorine, and fire services.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes
Configurations


Up to 3000 psig (206 bar)
–20 to 450° F (–28 to 232°C)
1.1 to 130
Stainless steel, carbon steel, brass, special alloys

1/8 to 2 in.; 6 to 25 mm
On-off (2-way), switching (3-way)

Trunnion-Style 83 and H83 Series Ball Valves

Trunnion Ball Valves-83 Series and H83 Series

Swagelok trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.



Specifications

Working Pressure Temperature
Flow Coefficient
Body Materials
Seat Materials
End Connections
• Sizes
Configurations


Up to 10 000 psig (689 bar)
0 to 450°F (–17 to 232°C)
0.75 to 1.6
316 stainless steel and alloy 400
PCTFE, nylon, PTFE, or PEEK

1/8 to 1/2 in.; 6 to 12 mm
On-off (2-way), switching (3-way)

Multipurpose AFS Ball Valves

Alternative Fuel Service Ball Valves

With flow coefficients up to 13.8, Swagelok multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.



Specifications

Working Pressure
Temperature
Flow Coefficient
End Connections
• Type

• Sizes
Configuration


Up to 6000 psig (413 bar)
–40 to 250°F (–40 to 121°C)
4.0 to 13.8

Swagelok tube fitting, NPT, ISO
7/1
3/8 to 1 in.; 12 and 16 mm
On-off

 

Multipurpose SK Series Ball Valves

Multipurpose Ball Valves-SK Valves

Swagelok multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar).



Specifications

Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
• Sizes
Configuration


Up to 6000 psig (413 bar)
–40 to 302°F (–40 to 150°C)
Up to 1.4
316 stainless steel
PEEK

1/4 and 3/8 in.; 6 and 8 mm
On-off

 

Trunnion-Style Medium-Pressure FKB Series Ball Valves

Medium-Pressure Ball Valves

Swagelok trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 15 000 psig (1034 bar).


Specifications

Working Pressure
Temperature
Flow Coefficient
End Connections
• Sizes
Configurations


Up to 15 000 psig (1034 bar)
0 to 250°F (–17 to 121°C)
0.44 to 4.5

1/4, 1/2, 3/8 in.
On-off (2-way), switching (3-way)

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...