Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves

Valves

Needle Shutoff and Regulating
MS-01-164FRPTKODEZHJARUESEN
Integral-Bonnet Needle Valves—O, 1, 18, 20, and 26 Series
Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
(MS-01-164.pdf)
MS-01-168FRPTKODEZHJARUESEN
Severe-Service Union-Bonnet Needle Valves—N Series and HN Series
Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
(MS-01-168.pdf)
MS-01-42FRPTKODEZHJARUESEN
Nonrotating-Stem Needle Valves—D Serie
Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
(MS-01-42.pdf)
MS-01-49FRPTKODEZHJARUESEN
Rising Plug Valves—4P and 5P Series
Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
(MS-01-49.pdf)
MS-01-54FRPTKODEZHJARUESEN
Toggle Valves—OG, 1G, and 92 Series
Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
(MS-01-54.pdf)
MS-01-69FRPTDEJAESEN
PFA Needle Valves—4RP Series
Features: High-purity PFA material; Working pressures up to 180 psig (12.4 bar); Temperatures up to 300°F (148°C); 1/4, 3/8, and 1/2 in. Swagelok® PFA tube fitting end connections
(MS-01-69.pdf)
MS-01-84FRDEZHJAESEN
Screwed Bonnet Needle Valves: JB Series
Working pressures up to 3000 psig (206 bar); temperatures up to 400F (204C) with standard PTFE packing and up to 600F (315C) with optional Grafoil ® packing.
(MS-01-84.pdf)
MS-01-85FRDEZHJAESEN
Screwed-Bonnet Needle Valves—JN Series
Working pressures up to 600 psig (41.3 bar); Temperatures up to 300°F (148°C); Straight and angle patterns; Vee stem standard; regulating stem available
(MS-01-85.pdf)
MS-02-118PTDEJAESEN
Instrumentation Blowdown Valves; 6DB Series
316 stainless steel materials; union-bonnet construction for safety; Grafoil (R) packing for high-temperature performance.
(ms-02-118.pdf)
MS-02-160DEJAEN
High-Pressure, Needle Valves
Working pressures up to 45 000 psig (3100 bar); Temperatures up to 450°F (232°C); Weep holes for leak detection; Packing below stem threads; Nonrotating stem design.
(MS-02-160.pdf)
MS-02-18PTJAEN
Valve Lockout Accessory
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available
(MS-02-18-E.pdf)
MS-02-215DEJARUESEN
Forged-Body Needle Valves, 10 000 psig
Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
(MS-02-215.pdf)
MS-02-312FRPTZHJARUESEN
General Utility Service Needle Valves—GU Series
Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
(MS-02-312.pdf)
MS-02-355DEJAEN
Compact Gauge Valves for Gauge Isolation and Venting
The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
(MS-02-355.pdf)
MS-02-365EN
Severe-Service Union-Bonnet Needle Valves—
N Series and HN Series; Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; Alloy 625, alloy 825, SAF 2507™, and 6-moly materials
(MS-02-365.pdf)
MS-02-429EN
Medium and High Pressure Valves, Fittings, and Tubing
Products up to 60 000 psig (4136 bar), End Connections up to 1 in. (25.4 mm)
(MS-02-429.pdf)

Swagelok® Valves

Instrumentation and Process Valves

Ball, Bellows-Sealed, Bleed and Purge, Check, Diaphragm-Sealed, Excess Flow, Manifold, Metering, Modulating, Needle Shutoff and Regulating, Plug, Relief, and Stream-Select Valves

  • Instrumentation and process valves and manifolds
  • Wide variety of end connections, including gaugeable Swagelok tube fittings
  • Broad working pressure and temperature ranges
  • Standard and special cleaning options available for high-purity and ultrahigh-purity service

Process and Instrumentation Ball Valves

Ball Valves

Swagelok® ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers ball valves manufactured or configured to the special needs of your applications.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes


Up to 15 000 psig (1034 bar)
–65 to 850°F (–53 to 454°C)
Up to 130
Stainless steel, carbon steel,
brass, alloy 400, special alloys

1/16 to 2 in.; 3 to 25 mm

 

 

Swagelok® Bellows Valves for General and High-Purity Service

Swagelok bellows-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for general and high-purity applications.


General Service

High-Purity Service

B series BN series
U series HB series
H and HK series
BM series metering
BY series switching

Check Valves

Check Valves

Swagelok offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service, high-purity, and sanitary applications.


  • Spring-and-poppet check valves—C, CA, CH, CP, and CPA series
  • Lift check valves—50 series
  • All-welded check valves—CW series
  • Ultrahigh-purity O-ring–free fluoropolymer check valves-CHP series
  • Disk, ball, and air blow check valves for sanitary applications

 

Diaphragm-Sealed Valves for High-Purity, Ultrahigh-Purity, and Biopharmaceutical Service

Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity, ultrahigh-purity, and biopharmaceutical applications.


High-Purity
Valves
Ultrahigh-Purity
Valves
Biopharmaceutical
Valves
 
DL and DS series DP series DR series
LD series DF series DW series
ALD series
DRP series

 

 

Swagelok® Excess Flow Valves—XS Series

Excess Flow Valves

Swagelok excess flow valves stop uncontrolled release of system media if a downstream line ruptures. Flow through the bleed vent is less than 1 % of the flow rate in the trip range.


Specifications

Working Pressure
Temperature Range
Body Material
O-Ring Material
End Connections
• Types


• Sizes


Up to 6000 psig (413 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel
Fluorocarbon FKM

Swagelok tube fitting, NPT, ISO, SAE/MS, VCR® metal gasket face seal, and VCO® O-ring face seal fittings
1/8, 1/4, 3/8, 1/2 in. and 6, 8, 10, 12 mm

Swagelok® Process and Instrument Manifolds

Process and Instrument Manifolds

Choose from a growing variety of manifold valves, monoflange assemblies, and related products for process piping and instrumentation applications.

  • Stainless steel, carbon steel, and duplex stainless steel materials
  • PTFE packing offers system versatility
  • Grafoil® packing extends temperature ratings
  • Compact assemblies—reduced size and weight
  • Minimized potential leak points
  • Easy installation and maintenance

Swagelok® Metering Valves—S, M, L, and 31 Series

Metering Valves

Swagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.16.

  • Low-pressure metering valves—S, M, and L series
  • High-pressure metering valves—31 series

Needle Valves, Shutoff and Regulating

Needle Valves, Shutoff and Regulating

Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.


  • Integral-bonnet and nonrotating-stem needle valves
  • Severe-service union-bonnet and instrumentation blowdown valves
  • Screwed-bonnet needle valves
  • General utility and forged-body needle valves
  • High-pressure needle valves
  • Gauge valves and rising plug valves
  • Compact gauge valves
  • Toggle valves
  • PFA needle valves
  • Compression valves for the sanitary industries

 

 

Swagelok® Plug Valves

Swagelok plug valves, available in metal and plastic versions, offer low-torque, quarter-turn operation in a simple, compact design that provides full flow and positive shutoff.


Relief Valves and Proportional Relief Valves

Swagelok offers proportional relief valves for general-industry applications and relief valves for use in the sanitary industries. We offer both high pressure relief valves and low pressure relief valves.

 

Swagelok® Stream-Select Valves

Stream-Select Valves

Swagelok offers compact, space-saving stream-select valves with modular construction that requires fewer tubing connections and features faster installation than conventional systems.

  • Stream selector system for process analyzer applications—SSV series
  • Stream-select, switching, and shutoff valve assemblies—TT2 and T2 series

Related Products

See Swagelok modular platform components information.

Valve Lockout Accessory

Valve Accessories and Spare Parts

The valve lockout accessory is available for a variety of ball, bellows, diaphragm, manifold, metering, needle, and plug valve handles. The lockout enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy.


  • Bright safety orange color promotes high visibility. Other colors are available.
  • 10 in. (25 cm) plastic beaded chain secures lockout accessory to site when not in use.
  • Rugged polypropylene construction provides resistance to many chemicals and withstands temperatures from –20 to 300°F (–28 to 148°C).
  • Versatile design accommodates stems or handles from 3/8 to 4 1/4 in. (9.5 to 108 mm) in diameter and padlocks with up to 3/8 in. (9.5 mm) shackle diameter and 3/4 in. (19.0 mm) minimum straight shackle length.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...