Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Valves

Valves

Check
MS-01-176FRPTKODEZHJARUESEN
Check Valves—C, CA, CH, CP, and CPA Series
Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures; Variety of end connections; 316 stainless steel and brass materials
(MS-01-176.pdf)
MS-01-98FRPTKODEZHJARUESEN
Lift Check Valves—50 Series
Rugged, all-stainless steel construction; Reverse flow coefficient less than 0.1 % of forward flow coefficient; No springs or elastomers; Compact size
(MS-01-98.pdf)
MS-02-320JAEN
Ultrahigh-Purity Fluoropolymer O-Ring–Free Poppet Check Valves—CHP Series
Teflon® wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
(MS-02-320.pdf)
MS-02-429EN
Medium and High Pressure Valves, Fittings, and Tubing
Products up to 60 000 psig (4136 bar), End Connections up to 1 in. (25.4 mm)
(MS-02-429.pdf)
MS-02-440EN
Check Valves, Special Alloy Materials, CH Series
Alloy 625, alloy 825, and SAF 2507 super duplex stainless steel materials; Available for CH4 and CH8 series check valves; Working Pressures up to 6 000 psig (413 bar)
(MS-02-440.pdf)
MS-02-89FRPTKODEZHJAESEN
All-Welded Check Valves, CW Series
All-welded design provides reliable containment of system fluid; forward flow starts at less than 2psig (0.14 bar) pressure differential; valve closes with less than 2 psig (0.14 bar) back pressure; 316L SS body offers enhanced material purity.
(MS-02-89.pdf)

Swagelok® Valves

Instrumentation and Process Valves

Ball, Bellows-Sealed, Bleed and Purge, Check, Diaphragm-Sealed, Excess Flow, Manifold, Metering, Modulating, Needle Shutoff and Regulating, Plug, Relief, and Stream-Select Valves

  • Instrumentation and process valves and manifolds
  • Wide variety of end connections, including gaugeable Swagelok tube fittings
  • Broad working pressure and temperature ranges
  • Standard and special cleaning options available for high-purity and ultrahigh-purity service

Process and Instrumentation Ball Valves

Ball Valves

Swagelok® ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers ball valves manufactured or configured to the special needs of your applications.


Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes


Up to 15 000 psig (1034 bar)
–65 to 850°F (–53 to 454°C)
Up to 130
Stainless steel, carbon steel,
brass, alloy 400, special alloys

1/16 to 2 in.; 3 to 25 mm

 

 

Swagelok® Bellows Valves for General and High-Purity Service

Swagelok bellows-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for general and high-purity applications.


General Service

High-Purity Service

B series BN series
U series HB series
H and HK series
BM series metering
BY series switching

Check Valves

Check Valves

Swagelok offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service, high-purity, and sanitary applications.


  • Spring-and-poppet check valves—C, CA, CH, CP, and CPA series
  • Lift check valves—50 series
  • All-welded check valves—CW series
  • Ultrahigh-purity O-ring–free fluoropolymer check valves-CHP series
  • Disk, ball, and air blow check valves for sanitary applications

 

Diaphragm-Sealed Valves for High-Purity, Ultrahigh-Purity, and Biopharmaceutical Service

Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity, ultrahigh-purity, and biopharmaceutical applications.


High-Purity
Valves
Ultrahigh-Purity
Valves
Biopharmaceutical
Valves
 
DL and DS series DP series DR series
LD series DF series DW series
ALD series
DRP series

 

 

Swagelok® Excess Flow Valves—XS Series

Excess Flow Valves

Swagelok excess flow valves stop uncontrolled release of system media if a downstream line ruptures. Flow through the bleed vent is less than 1 % of the flow rate in the trip range.


Specifications

Working Pressure
Temperature Range
Body Material
O-Ring Material
End Connections
• Types


• Sizes


Up to 6000 psig (413 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel
Fluorocarbon FKM

Swagelok tube fitting, NPT, ISO, SAE/MS, VCR® metal gasket face seal, and VCO® O-ring face seal fittings
1/8, 1/4, 3/8, 1/2 in. and 6, 8, 10, 12 mm

Swagelok® Process and Instrument Manifolds

Process and Instrument Manifolds

Choose from a growing variety of manifold valves, monoflange assemblies, and related products for process piping and instrumentation applications.

  • Stainless steel, carbon steel, and duplex stainless steel materials
  • PTFE packing offers system versatility
  • Grafoil® packing extends temperature ratings
  • Compact assemblies—reduced size and weight
  • Minimized potential leak points
  • Easy installation and maintenance

Swagelok® Metering Valves—S, M, L, and 31 Series

Metering Valves

Swagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.16.

  • Low-pressure metering valves—S, M, and L series
  • High-pressure metering valves—31 series

Needle Valves, Shutoff and Regulating

Needle Valves, Shutoff and Regulating

Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.


  • Integral-bonnet and nonrotating-stem needle valves
  • Severe-service union-bonnet and instrumentation blowdown valves
  • Screwed-bonnet needle valves
  • General utility and forged-body needle valves
  • High-pressure needle valves
  • Gauge valves and rising plug valves
  • Compact gauge valves
  • Toggle valves
  • PFA needle valves
  • Compression valves for the sanitary industries

 

 

Swagelok® Plug Valves

Swagelok plug valves, available in metal and plastic versions, offer low-torque, quarter-turn operation in a simple, compact design that provides full flow and positive shutoff.


Relief Valves and Proportional Relief Valves

Swagelok offers proportional relief valves for general-industry applications and relief valves for use in the sanitary industries. We offer both high pressure relief valves and low pressure relief valves.

 

Swagelok® Stream-Select Valves

Stream-Select Valves

Swagelok offers compact, space-saving stream-select valves with modular construction that requires fewer tubing connections and features faster installation than conventional systems.

  • Stream selector system for process analyzer applications—SSV series
  • Stream-select, switching, and shutoff valve assemblies—TT2 and T2 series

Related Products

See Swagelok modular platform components information.

Valve Lockout Accessory

Valve Accessories and Spare Parts

The valve lockout accessory is available for a variety of ball, bellows, diaphragm, manifold, metering, needle, and plug valve handles. The lockout enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy.


  • Bright safety orange color promotes high visibility. Other colors are available.
  • 10 in. (25 cm) plastic beaded chain secures lockout accessory to site when not in use.
  • Rugged polypropylene construction provides resistance to many chemicals and withstands temperatures from –20 to 300°F (–28 to 148°C).
  • Versatile design accommodates stems or handles from 3/8 to 4 1/4 in. (9.5 to 108 mm) in diameter and padlocks with up to 3/8 in. (9.5 mm) shackle diameter and 3/4 in. (19.0 mm) minimum straight shackle length.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...