Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Tubing and Tube Accessories > Tubing > Insulated Tubing

Insulated Tubing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced

Insulated

Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines and provide an economical choice compared to field tracing and insulating. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.


Specifications


Materials

Sizes
Pressure Ratings
• Fractional Tubing
• Metric Tubing
Maximum Jacket Temperature Rating

Jacketed Tubing
316 / 316L stainless steel, copper, or PFA with PVC or urethane jacket
1/4 to 3/4 in.; 6 to 12 mm

Up to 10 900 psig (751 bar)
Up to 420 bar (6095 psig)
220°F (104°C)

Features

  • Simplified field installation
  • Insulation
    • Water soluble chlorides less than 100 ppm
    • Absorption-resistant fibrous glass insulation
    • Resists wicking

Electric-Traced

Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F
(121°C), or viscosity control


Steam-Traced

Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines. It can also maintain temperatures in smaller- diameter process lines from 50 to 200°F (10 to 93°C).


Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C). or for viscosity control. Applications can include impulse, sampling, and process lines.


Options and Accessories

  •  Tube Bender Bundleen Boots 
    Entry Boots
    Bending tools
  • Heat-shrink end-seal and entry-seal boots
  • Jacket patch kits
  • Center line tool
  • Silicone sealant
  • Controllers and thermostats
  • Electric tracers: power connection, tracer termination, and tracer splice/tee connection kits
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...